Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
Design Kits Signal & Communications from Würth Elektronik
WE-TCI Thinfilm Chip Inductor - ±2%
Order Code 744900
Size
0201, 0402
L
1 to 27 nH
R
DC max.
0.1 to 3.5 Ω
I
R
75 to 700 mA
WE-MK SMT Multilayer Ceramic Inductor 0201 - ±2% Tol.
Order Code 744782G
Size
0201
L
1 to 33 nH
R
DC max.
0.1 to 1.44 Ω
I
R
200 to 750 mA
WE-MK SMT Multilayer Ceramic Inductor 0402 - ±2% Tol.
Order Code 744784G
Size
0402, 0603
L
1 to 270 nH
R
DC max.
0.05 to 4.9 Ω
I
R
130 to 1300 mA
WE-MK SMT Multilayer Ceramic Inductor 0603 - ±2% Tol.
Order Code 744786G
Size
0603
L
1 to 470 nH
R
DC max.
0.05 to 2.5 Ω
I
R
150 to 1300 mA
Antenna Matching
Order Code 748001
D-SUB Filter Adapter Set
Order Code 23016
Type
UNC 4/40
Capacitance
1000 pF
WE-KI HC SMT High Current Ceramic Inductor 0402/0603 - ±2% Tol.
Order Code 74476
Size
0402, 0603
L
1 to 390 nH
R
DC max.
0.03 to 4.7 Ω
I
R
170 to 2300 mA
WE-KI SMT Wire Wound Ceramic Inductor 0603 - ±5% Tol.
Order Code 744761
Size
0603A
L
1.6 to 390 nH
R
DC max.
0.025 to 2.07 Ω
I
R
170 to 2100 mA
WE-KI SMT Wire Wound Ceramic Inductor 0603 - ±2% Tol.
Order Code 744761G
Size
0603A
L
1.6 to 390 nH
R
DC max.
0.025 to 2 Ω
I
R
180 to 2100 mA
WE-KI SMT Wire Wound Ceramic Inductor 0805/1008 - ±5% Tol.
Order Code 744762
Size
0805A, 1008A
L
2.2 to 1000 nH
R
DC max.
0.03 to 3.3 Ω
I
R
140 to 2000 mA
WE-KI SMT Wire Wound Ceramic Inductor 0805/1008 - ±2% Tol.
Order Code 744762G
Size
0805A, 1008A
L
2.2 to 1000 nH
R
DC max.
0.03 to 3.3 Ω
I
R
140 to 2000 mA
WE-RFI SMT Wire Wound Ferrite Inductor 0805/1008 - ±5% Tol.
Order Code 744762A/RFI
Size
0805A, 1008A
L
0.47 to 47 µH
R
DC max.
0.5 to 14 Ω
I
R
45 to 500 mA
WE-KI SMT Wire Wound Ceramic Inductor 0402 - ±5% Tol.
Order Code 744765A
Size
0402A
L
1 to 120 nH
R
DC max.
0.038 to 2.508 Ω
I
R
150 to 1500 mA
WE-KI SMT Wire Wound Ceramic Inductor 0402 - ±2% Tol.
Order Code 744765G
Size
0402, 0402A
L
1 to 120 nH
R
DC max.
0.038 to 2.508 Ω
I
R
150 to 1500 mA
WE-MK SMT Multilayer Ceramic Inductor 0201 - ±5% Tol.
Order Code 744782
Size
0201
L
1 to 33 nH
R
DC max.
0.1 to 1.44 Ω
I
R
200 to 750 mA
WE-MK SMT Multilayer Ceramic Inductor 0402 - ±5% Tol.
Order Code 744784
Size
0402
L
1 to 270 nH
R
DC max.
0.07 to 4.73 Ω
I
R
130 to 1200 mA
WE-MK SMT Multilayer Ceramic Inductor 0603 - ±5% Tol.
Order Code 744786
Size
0603
L
1 to 470 nH
R
DC max.
0.05 to 2.5 Ω
I
R
150 to 1300 mA
WE-CAIR SMT Air Coil - ±5% Tol.
Order Code 74491
Size
1322, 1340, 3136, 3168, 4248
L
1.65 to 120 nH
R
DC max.
1.1 to 17.3 mΩ
I
R
1.5 to 4 A
LAN Transformer WE-LAN
Order Code 749010
Ports
1
WE-LAN & WERI Connectors
Order Code 749615
L
120 to 350 µH
I
R
1.5 A
Ports
1x1
Version
SMT to THT
WE-RJ45 LAN Transformer
Order Code 749945
L
110 to 350 µH
Ports
1x2 to 1x1
USB
No
Version
THT
Evaluation Board MaxLinear® SHDSL
Order Code 9997086
All Design Kits, Evaluation Boards & more
Cart
Your cart is empty.
Get samples and quotes