IC-Hersteller Silicon Laboratory Inc.

IC-Hersteller (104)

Silicon Laboratory Inc. EFM32GG12B410F1024GL120-AR | Demoboard BRD2504A

EFM32PG23 Pro Kit

Details

TopologieSonstige Topologie
Eingangsspannung1.8-3.8 V
IC-RevisionA04

Beschreibung

EFM32GG12 includes a powerful 32-bit ARM® Cortex®-M4 and provides robust securityvia a unique cryptographic hardware engine supporting AES, ECC, SHA, and True Random Number Generator (TRNG). New features include an SD/MMC/SDIO controller, Octal/Quad-SPI memory controller, CAN bus controller, PDM interface, highly robust capacitive sensing, enhanced alpha blending graphics engine, and LESENSE/PCNT enhancements for smart energy meters. These features, combined with ultra-low current activemode and short wake-up time from energy-saving modes, make EFM32GG12 microcontrollers well suited for any battery-powered application, as well as other systems requiring high performance and low-energy consumption.

Eigenschaften

ARM Cortex-M4 at 72 MHz

  • Ultra low energy operation
  • 76 µA/MHz in Energy Mode 0 (EM0)
  • 1.8 μA EM2 Deep Sleep current (RTCCrunning with state and RAM retention)
  • Octal/Quad-SPI memory interface w/ XIP
  • SD/MMC/SDIO Host Controller
  • PDM Microphone/Sensor Interface
  • Dual CAN 2.0 Bus Controller
  • Crystal-free low-energy USB
  • Hardware cryptographic engine supportsAES, ECC, SHA, and TRNG
  • Robust capacitive touch sense
  • Footprint compatible with select EFM32packages
  • 5 V tolerant I/O

Typische Anwendungen

  • EFM32PG23 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tool

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads Status ProduktserieZ @ 100 MHz
(Ω)
Zmax
(Ω)
Testbedingung ZmaxIR 2
(mA)
RDC max.
(Ω)
Typ Muster
74279266SPEC
9 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WE-CBF SMT-Ferrit 1000 1350 140 MHz 650 0.6 Breitband
742792662SPEC
9 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WE-CBF SMT-Ferrit 1000 1050 120 MHz 830 0.3 Breitband
Artikel Nr. Daten­blatt Simu­lation
74279266SPEC
742792662SPEC
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads Status ProduktserieZ @ 100 MHz
(Ω)
Zmax
(Ω)
Testbedingung ZmaxIR 2
(mA)
RDC max.
(Ω)
Typ Muster