IC-Hersteller MikroE

IC-Hersteller (108)

MikroE 171010550 | Demoboard Step Down 13 Click

Step Down 13 Click

Details

TopologieAbwärtswandler
Eingangsspannung3.3-5.5 V
Ausgang 15.45 V / 1.2 A
IC-Revision1

Beschreibung

Step Down 13 Click is a compact add-on board designed to provide digitally configurable DC-DC step-down power conversion for modern embedded and low-power electronic systems. This board is based on the 171010550, a VDMM MagI³C power module from Würth Elektronik, a highly integrated MicroModule that combines a switching regulator IC, integrated MOSFETs, control circuitry, compensation network, and a shielded inductor in a single package. Featuring a constant on-time control architecture for fast transient response and stable operation, an integrated MAX5419 digital potentiometer for I2C-based output voltage adjustment, a selectable mode pin for optimizing efficiency or output ripple at light load, and built-in thermal, overcurrent, short-circuit, and undervoltage protection, this board offers a reliable and flexible power solution. It is well suited for portable instruments, battery-powered equipment, DSP and FPGA auxiliary supplies, and embedded applications requiring high-efficiency and precisely controlled voltage regulation.

Eigenschaften

Digitally configurable DC-DC step-down power conversion, constant on-time control architecture for fast transient response and stable operation, I2C-controlled output voltage adjustment, selectable mode pin for efficiency or low-ripple operation at light load, device enable and shutdown control, I2C address configuration, and more

Typische Anwendungen

  • Step-Down DC/DC

Weiterführende Informationen

Von MikroE freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
Vin(V)
Vout(V)
Iout(A)
Version
Typ
L(mm)
B(mm)
H(mm)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECMagI³C-VDMM Variable Step Down MicroModule, 2.5 - 5.5, 0.8 V - 5.5
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 V - 5.5
Ausgangsstrom1.2 A
VersionMode Select 
TypOvermolded 
Länge2.5 mm
Breite2.5 mm
Höhe1.2 mm
–Verfügbarkeit prüfen