IC-Hersteller Microchip

IC-Hersteller (108)

Microchip MSCSM330AM07CD3NG | Demoboard V88C63A-HVD3GD-PowerBoard

3.3 kV HV-D3 Half-Bridge Gate Driver Reference Design

Details

TopologieGegentaktwandler (Halbbrücken)
Eingangsspannung15-28 V
Schaltfrequenz50 kHz
Ausgang 120 V / 9 A
IC-RevisionA

Beschreibung

The HVD3GD evaluation board is a dedicated two-board gate-drive solution for the 3.3 kV, 7 mΩ MSCSM330AM07CD3NG mSiC™ half-bridge module in the 62 mm D3 package. A cantilevered mechanical footprint mounts the board set directly over the module gate and source terminals for drop-in evaluation. Control and status signals cross the primary isolation barrier over a fiber-optic link, giving 6 kVworking isolation, low coupling capacitance, and high CMTI in electrically noisy medium-voltage environments. A dedicated Power Board generates independently isolated bias for the high-side and low-side channels through separate isolation transformers, supporting the gate-charge demands of large 3.3 kV modules at switching frequencies up to 50 kHz. Configurable gate-drive rails and hardware-based half-bridge protection including DESAT with soft shutdown, shoot-through interlock, deadtime generation, auxiliary and gate-drive UVLO, and per-channel fault flags with latch/reset all implemented on-board rather than in firmware.

Eigenschaften

Dedicated to the 3.3 kV, 7 mΩ D3 half-bridge module (MSCSM330AM07CD3NG)Two-board architecture: Driver Board + Power BoardOptically isolated digital interface (fiber-optic control and status link)Cantilevered mechanical footprint for direct module mountingConfigurable gate-drive voltages: +20 V/–5 V (default)Hardware-based half-bridge protectionDESAT with soft shutdownShoot-through protectionMinimum deadtime generationLatching fault status with per channel flaggingSeparate high-side and low-side isolation

Typische Anwendungen

  • High-power industrial motor drives, Battery energy storage systems (BESS), MVDC distribution and solid-state transformers (SST), DC-DC converters and UPS

Weiterführende Informationen

Von Microchip freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
λDom typ.(nm)
Emittierte Farbe
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chiptechnologie
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
fres(MHz)
Montageart
C
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Verpackung
RESR(Ω)
Wicklungstyp
Wicklungsanzahl
L1(µH)
Zmax(Ω)
IR 1(mA)
RDC1 max.(Ω)
VR(V)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Hellgrün
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
dominante Wellenlänge [typ.]570 nm
Emittierte FarbeHellgrün 
Spitzen-Wellenlänge [typ.]572 nm
Lichtstärke [typ.]40 mcd
Durchlassspannung [typ.]2 V
ChiptechnologieAlInGaP 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
–
–
–
MontageartSMT 
–
–
–
–
–
–
–
Länge2 mm
VerpackungTape and Reel 
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-SL5 Stromkompensierter SMT Line Filter, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Induktivität1000 µH
–
–
–
Gleichstromwiderstand0.18 Ω
–
MontageartSMT 
–
–
–
–
–
–
–
Länge10 mm
–
–
WicklungstypSektional 
Wicklungsanzahl2 
Induktivität [1]1000 µH
Maximale Impedanz3600 Ω
Nennstrom [1]950 mA
Gleichstromwiderstand [1]0.18 Ω
Nennspannung80 V
–Verfügbarkeit prüfen
SPECWCAP-ASLI Aluminium-Elektrolytkondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
MontageartV-Chip SMT 
Kapazität33 µF
Endurance 2000
Rippelstrom200 mA
Impedanz700 mΩ
Leckstrom16.5 µA
Verlustfaktor12 %
Durchmesser8 mm
Länge6.5 mm
Verpackung15" Tape & Reel 
ESR (Serienersatzwiderstand)0.612267 Ω
–
–
–
–
–
–
Nennspannung50 V
–Verfügbarkeit prüfen
SPECWCAP-PSLP Aluminium-Polymer-Kondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
MontageartV-Chip SMT 
Kapazität10 µF
Endurance 2000
Rippelstrom2200 mA
–
Leckstrom600 µA
Verlustfaktor8 %
Durchmesser6.3 mm
Länge5.8 mm
Verpackung15" Tape & Reel 
ESR (Serienersatzwiderstand)0.035 Ω
–
–
–
–
–
–
Nennspannung25 V
–Verfügbarkeit prüfen
SPECWE-LHMI SMT Speicherdrossel, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Induktivität56 µH
Performance Nennstrom1.75 A
Sättigungsstrom 11.4 A
Sättigungsstrom @ 30%2.7 A
Gleichstromwiderstand0.396 Ω
Eigenresonanzfrequenz6 MHz
MontageartSMT 
–
–
–
–
–
–
–
Länge7.3 mm
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen