IC-Hersteller Microchip

IC-Hersteller (108)

Microchip MCP16701 | Demoboard EV23P28A

High-performance, High-accuracy PMIC for High-end MPU, FPGA and PCI100x PCIe Switch Power Solutions

Details

TopologieAbwärtswandler
Eingangsspannung2.7-5.5 V
Ausgang 13.8 V / 1.5 A
IC-Revision1

Beschreibung

The MCP16701 is a Power Management Integrated Circuit (PMIC) dedicated to FPGA and high-end MPU applications. It supports commercial and industrial applications. The MCP16701 integrates eight parallelable DC-DC buck regulators, four auxiliary LDOs and one low-input/low-output voltage LDO controller using an external MOSFET. It also features an interrupt flag that signals faults and a 3.4 MHz I2C interface. They can be operated either independently or in paralleled groups of up to four to support higher currents. The LDOs can also be cascaded (in groups of two) to the output of a DC-DC channel, thus improving overall conversion efficiency. The MCP16701 power management settings allow for the implementation of low-power mode commanded by a GPIO pin (MODE input of MCP16701). Any channel can also be selectively and permanently set in Auto PFM or FPWM. Active discharge resistors are provided on each output. All Buck channels and LDOs support soft start-up.

Eigenschaften

  • Input Voltage: 2.7V to 5.5V
  • Eight 1.5A Buck DC-DC Channels
  • Four 300 mA High-Accuracy LDOs
  • One High-Accuracy, High-PSRR LDO Controller Using External N-channel MOSFET
  • 100% Duty Cycle Capability of Buck Channels
  • Reference Ground (REFGND) is Routed to Bucks1-4 for an Improved Accuracy of the Output Voltage
  • Low-Noise Forced-PWM and Light-Load High-efficiency Mode Available (Pin-Selectable or Bit Control)
  • External Synchronization of Switching Frequency; this Feature can be Active or Disabled in Registry
  • Selectable Phase (0°, 90°, 180° or 270°) for Buck Channels
  • Global RESET (nRSTO_A) with Programmable De-Assertion Delay
  • User-Defined RESET (nRSTO_P) with Programmable De-Assertion Delay
  • 1 MHz MCP2221 I2C Interface => 400kHz MCP2221 I2C Interface
  • On Die Programmable NVM
  • NVM Write Password Protection (e.g., Voltage Setting)
  • Dedicated VDD Supply Pin for NVM and Interface Allows Programming without Powering Up the Application
  • Re-Configurable During Runtime
  • Hiccup-Mode Current Limit for Buck Channels (can be Disabled)
  • Programmable thermal early warning and thermal shutdown protection
  • LED Visual Indicator for the nINTO Pin (Interrupt Flag) with Selectable Interrupt Masking for Each Channel
  • On-Board Load Transient Generator for VOUT1234 and LDOC_OUT
  • General Purpose Output (GPO)
  • Watchdog Timer

Typische Anwendungen

  • µC/µP, FPGA, and DSP Power
  • High-Performance MPUs Power Supply Solutions

Weiterführende Informationen

Von Microchip freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Verpackung
Pins
Typ
Montageart
IR(A)
Arbeitsspannung(V (AC))
Betriebstemperatur
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWCAP-ASLI Aluminium-Elektrolytkondensatoren, 330 µF, 25 V (DC)
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Kapazität330 µF
Nennspannung25 V (DC)
Endurance 2000
Rippelstrom570 mA
Impedanz200 mΩ
Leckstrom82.5 µA
Verlustfaktor14 %
Durchmesser8 mm
Länge10.5 mm
Verpackung15" Tape & Reel 
–
–
MontageartV-Chip SMT 
–
–
Betriebstemperatur -55 °C up to +105 °C
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Zweireihig, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
Länge5.08 mm
VerpackungBeutel 
Pins4 
TypGerade 
MontageartTHT 
Nennstrom3 A
Arbeitsspannung250 V (AC)
Betriebstemperatur -40 °C up to +105 °C
–Verfügbarkeit prüfen

Zusätzlich von Würth Elektronik empfohlene Bauteile

Empfohlene Bauteile sind Alternativen von Würth Elektronik, die nicht offiziell vom IC-Hersteller für dieses Referenzdesign freigegeben sind. Bitte prüfen Sie, ob sie für Ihre Anwendung geeignet sind, und wenden Sie sich an uns, wenn Sie Fragen haben.

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Montageart
ISAT,10%(A)
RDC max.(mΩ)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-LHMI SMT Speicherdrossel, 0.47 µH, 8.7 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität0.47 µH
Performance Nennstrom8.7 A
Sättigungsstrom @ 30%19.6 A
Gleichstromwiderstand11.2 mΩ
Eigenresonanzfrequenz122 MHz
Betriebsspannung120 V
MontageartSMT 
Sättigungsstrom 110.4 A
Gleichstromwiderstand14 mΩ
–Verfügbarkeit prüfen
SPECWE-MAPI SMT-Speicherdrossel, 1 µH, 10.25 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität1 µH
Performance Nennstrom10.25 A
Sättigungsstrom @ 30%12.5 A
Gleichstromwiderstand11.6 mΩ
Eigenresonanzfrequenz59 MHz
Betriebsspannung80 V
MontageartSMT 
Sättigungsstrom 16.2 A
Gleichstromwiderstand13.5 mΩ
–Verfügbarkeit prüfen