IC-Hersteller Infineon Technologies

IC-Hersteller (103)

Infineon Technologies 6EDL7151 | Demoboard r REF_48V_2X1KW_ASFOC_CTRL_PSC3

Single-MCU-based reference design supporting a 2-wheel motor drive for ground robotics

Details

TopologieMotor Drive
Eingangsspannung12-60 V
IC-Revision1.0

Beschreibung

This reference design demonstrates the high performing characteristics of Infineon's OptiMOS™ 6 80 V power MOSFETs in the SuperSO8 package and PSOC™ C3M Main Line microcontrollers based on Arm® Cortex®-M33. This comprehensive motor drive solution utilizes a single PSOC™ C3M MCU to synchronously control the switching of two sets of inverters, with each set rated for operation at 1 kW. Native support of CAN is included for communications.

Eigenschaften

Small size utilizing 5x6 mm MOSFETs1kWAngle Sensor Based FOCFirmware adapted for robotics subsystem6EDL7151 for reduced BOMProtection features of 6EDL7151Plug-and-play solutionProtection features of 1EDL8011Active telemetry of gate drivers

Typische Anwendungen

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Status ProduktseriePins
(pcs)
AnwendungPCB/Kabel/PanelModularityTypWire Section Muster
691412320002SPEC
7 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WR-TBL Series 4123 - 3.81 mm Screwless 45° Entry 2 Screwless PCB Nein 45° 16 to 30 (AWG) 1.31 to 0.05 (mm²)
Artikel Nr. Daten­blatt
691412320002SPEC
Muster
Artikel Nr. Daten­blatt Downloads Status ProduktseriePins
(pcs)
AnwendungPCB/Kabel/PanelModularityTypWire Section Muster