IC-Hersteller Diodes Incorporated

IC-Hersteller (108)

Diodes Incorporated AP64203/303Q | Demoboard DDB103R3

3.8V to 40V Input Automotive Grade, 2A Low IQ Synchronous Buck Converter

Details

TopologieAbwärtswandler
Eingangsspannung3.8-40 V
Schaltfrequenz300-2500 kHz
IC-Revision1

Beschreibung

The DDB103R3 Demo Board showcases the AP66x00Q/AP64x03Q 3A DC-DC buck converter, the AP74700Q ideal diode controller, and an EMI input filter. It demonstrates a system-level solution with reverse voltage protection, ISO 7637-2 transient pulse protection (using a suitable TVS), EMI filtering that passes CISPR 25 Class 5, and the DC-DC buck converter. The input filter (as shown in figure 3 within the red square) contains a common mode choke with capacitors on either side in a Pi configuration. This is connected in series with an LC low pass filter containing an inductor and a capacitor. This combination makes the board CISPR 25 class 5 compliant. The AP66x00Q/AP64x03Q (highlighted in yellow) are adjustable switching frequency, internally compensated, synchronous DC-DC buck converter families. The AP66x00Q family has a VIN range of 3.8V-60V, and the AP64x03Q family has a VIN of 3.8V-40V. The AP66x00Q/AP64x03Q device families fully integrate a high-side power MOSFET and low-side power MOSFET to provide high-efficiency step-down DC-DC conversion. The AP66x00Q/AP64x03Q enables continuous load currents of up to 2A/3A, with efficiency as high as 95%. It features current mode control operation, which enables easy loop stabilization supporting a wide range of capacitive loads. The AP66x00Q/AP64x03Q simplifies board layout with its high level of integration and minimal external components. The AP66x00Q/AP64x03Q is available in the U-QFN4040-16/SWP package.

Eigenschaften

Qualified for Automotive ApplicationsAEC-Q100 Qualified with the Following ResultsDevice Temperature Grade 1: -40°C to +125°C TA▪ Device HBM ESD Classification Level H1C▪ Device CDM ESD Classification Level C3BVIN 8V to 40V2A Continuous Output CurrentVOUT Adjustable from 0.8V to 36VEnhanced Efficiency Mode with BiasAdjustable Switching Frequency. 500kHz Default FrequencyStartup with Pre-Biased OutputExternal Soft-Start with Tracking – Sequential, Ratiometric, or Absolute. Default Internal Soft-Start of 1.7msEnable Pin with 5% ToleranceSoft Discharge±5% Power Good Detection with Internal Pullup ResistorOvercurrent Protection (OCP) with HiccupThermal ProtectionTotally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)Halogen and Antimony Free. “Green” Device (Note 3)The AP64203Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Typische Anwendungen

Weiterführende Informationen

Zusätzlich von Würth Elektronik empfohlene Bauteile

Empfohlene Bauteile sind Alternativen von Würth Elektronik, die nicht offiziell vom IC-Hersteller für dieses Referenzdesign freigegeben sind. Bitte prüfen Sie, ob sie für Ihre Anwendung geeignet sind, und wenden Sie sich an uns, wenn Sie Fragen haben.

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Montageart
ISAT,10%(A)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-XHMI SMT Speicherdrossel, 6.8 µH, 6.6 A

Anstehende PCN

Aufgrund einer anstehenden PCN wird in Kürze eine Änderung am Bauteil durchgeführt. Anbei finden Sie die entsprechende PCN. Bei weiteren Fragen wenden Sie sich bitte an Ihren Vertriebsmitarbeiter.

Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität6.8 µH
Performance Nennstrom6.6 A
Sättigungsstrom @ 30%6.9 A
Gleichstromwiderstand23.7 mΩ
Gleichstromwiderstand29.28 mΩ
Eigenresonanzfrequenz18 MHz
MontageartSMT 
Sättigungsstrom 13.4 A
–Verfügbarkeit prüfen
SPECWE-MXGA SMT-Speicherdrossel, 6.8 µH, 6.5 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität6.8 µH
Performance Nennstrom6.5 A
Sättigungsstrom @ 30%6.8 A
Gleichstromwiderstand28.3 mΩ
Gleichstromwiderstand31.7 mΩ
Eigenresonanzfrequenz18 MHz
MontageartSMT 
Sättigungsstrom 13.2 A
–Verfügbarkeit prüfen