IC-Hersteller Analog Devices

IC-Hersteller (109)

Analog Devices LT7930

72V, Parallelable, 4-Switch Buck-Boost Controller for GaN FETs and Si MOSFETs

Details

TopologieAbwärts- und Aufwärtswandler
Eingangsspannung5-72 V
Schaltfrequenz80-1280 kHz
Ausgang 165 V / 41.6 A
Ausgang 265 V / 25 A
IC-RevisionRev. 0

Beschreibung

The LT7930 is a high-performance, buck-boost switching regulator controller that operates from an input voltage above, below, or equal to the output voltage. The constant-frequency, peak current mode architecture allows a phase-lockable switching frequency of up to 1MHz, while a programmable input or output current loop regulates the average input or output current for accurately supporting battery charging applications. With a wide 5V to 72V input and output range and seamless, low-noise transitions between operating regions, the LT7930 is ideal for 48V input systems. The LT7930 features forced continuous mode (FCM)/ pulse-skipping mode operation. It supports multiphase/ multi-IC parallel operation for high-power applications. The LT7930 includes 5V optimized N-channel gate drivers to drive GaN FETs or NMOS FETs. Its dead time can be continuously programmed with an external resistor, allowing short dead time for GaN FETs or longer dead time for Si MOSFETs in order to maximize efficiency. The LT7930 also provides VIN overvoltage protection, smart EXTVCC auxiliary supply, and programmable inductor peak current limit. A PGOOD pin indicates when the output is within 10% of its designed set point. The LT7930 is packaged in a low-profile, 48-lead LFCSP that is compliant with the IPC-9592 high-voltage pin spacing standard.

Eigenschaften

Wide VIN Voltage Range: 5V to 72VSingle Inductor Architecture Allows VIN Above, Below, or Equal to the Regulated VOUTSynchronous Rectification: Up to 99% EfficiencyCompatible with GaN FETs and Si MOSFETs±1% Output Voltage Accuracy: 1V ≤ VOUT ≤ 70VDCR or RSENSE Current SensingPeak Current-Mode Control in Buck/Boost/Buck- Boost ModeProgrammable Input or Output Current RegulationContinuously Programmable Dead Time (0ns to 100ns)Phase-Lockable Frequency (150kHz to 1MHz)Multiphase/Multi-IC Parallel OperationVIN Overvoltage ProtectionSelectable Continuous or Pulse-Skipping Mode Operation and Inductor Peak Current Limits48-Lead, 7mm × 7mm LFCSP with Exposed Pad Package, IPC-9592 High-Voltage Spacing Compliant

Typische Anwendungen

Weiterführende Informationen

Von Analog Devices freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Drahttype
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-HCF SMT-Hochstrominduktivität, 2.2 µH, 39.5 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität2.2 µH
Performance Nennstrom39.5 A
Sättigungsstrom 147 A
Sättigungsstrom @ 30%52 A
Gleichstromwiderstand1.65 mΩ
Eigenresonanzfrequenz32 MHz
DrahttypeFlach 
–Verfügbarkeit prüfen
SPECWE-HCF SMT-Hochstrominduktivität, 6.8 µH, 34.95 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität6.8 µH
Performance Nennstrom34.95 A
Sättigungsstrom 149.8 A
Sättigungsstrom @ 30%55 A
Gleichstromwiderstand2.64 mΩ
Eigenresonanzfrequenz17 MHz
DrahttypeFlach 
–Verfügbarkeit prüfen