860080872002 | 4.7 µF, 100 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Rated Voltage100 V (DC) | Endurance 2000 | Ripple Current125 mA | Leakage Current4.7 µA | Dissipation Factor8 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080772001 | 10 µF, 63 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage63 V (DC) | Endurance 2000 | Ripple Current135 mA | Leakage Current6.3 µA | Dissipation Factor8 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | | |
860080773002 | 15 µF, 63 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance15 µF | Rated Voltage63 V (DC) | Endurance 2000 | Ripple Current168 mA | Leakage Current9.45 µA | Dissipation Factor8 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | | |
860080773003 | 18 µF, 63 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance18 µF | Rated Voltage63 V (DC) | Endurance 2000 | Ripple Current170 mA | Leakage Current11.34 µA | Dissipation Factor8 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | | |
860080672001 | 22 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance22 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current220 mA | Leakage Current11 µA | Dissipation Factor8 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080773004 | 22 µF, 63 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance22 µF | Rated Voltage63 V (DC) | Endurance 2000 | Ripple Current250 mA | Leakage Current13.86 µA | Dissipation Factor8 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | | |
860080673002 | 27 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance27 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current265 mA | Leakage Current13.5 µA | Dissipation Factor8 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080773005 | 27 µF, 63 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance27 µF | Rated Voltage63 V (DC) | Endurance 2000 | Ripple Current260 mA | Leakage Current17.01 µA | Dissipation Factor8 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | | |
860080572001 | 33 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current230 mA | Leakage Current11.55 µA | Dissipation Factor9 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | | |
860080673003 | 33 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current280 mA | Leakage Current16.5 µA | Dissipation Factor8 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080773006 | 33 µF, 63 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage63 V (DC) | Endurance 2000 | Ripple Current270 mA | Leakage Current20.79 µA | Dissipation Factor8 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | | |
860080472001 | 39 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance39 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current210 mA | Leakage Current9.75 µA | Dissipation Factor10 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080673004 | 39 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance39 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current300 mA | Leakage Current19.5 µA | Dissipation Factor8 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080573002 | 39 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance39 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current277 mA | Leakage Current13.65 µA | Dissipation Factor9 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | | |
860080774007 | 39 µF, 63 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance39 µF | Rated Voltage63 V (DC) | Endurance 3000 | Ripple Current320 mA | Leakage Current24.57 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | | |
860080372001 | 47 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current200 mA | Leakage Current7.52 µA | Dissipation Factor12 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080472002 | 47 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current240 mA | Leakage Current11.75 µA | Dissipation Factor10 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080573003 | 47 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current340 mA | Leakage Current16.45 µA | Dissipation Factor9 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | | |
860080674005 | 47 µF, 50 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage50 V (DC) | Endurance 3000 | Ripple Current360 mA | Leakage Current23.5 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080774008 | 47 µF, 63 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage63 V (DC) | Endurance 3000 | Ripple Current400 mA | Leakage Current29.61 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | | |
860080372002 | 56 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance56 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current220 mA | Leakage Current8.96 µA | Dissipation Factor12 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080472003 | 56 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance56 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current256 mA | Leakage Current14 µA | Dissipation Factor10 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080573004 | 56 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance56 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current375 mA | Leakage Current19.6 µA | Dissipation Factor9 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | | |
860080674006 | 56 µF, 50 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance56 µF | Rated Voltage50 V (DC) | Endurance 3000 | Ripple Current375 mA | Leakage Current28 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080774009 | 56 µF, 63 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance56 µF | Rated Voltage63 V (DC) | Endurance 3000 | Ripple Current420 mA | Leakage Current35.28 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | | |
860080372003 | 68 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current230 mA | Leakage Current10.88 µA | Dissipation Factor12 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080272001 | 68 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current190 mA | Leakage Current6.8 µA | Dissipation Factor14 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080473004 | 68 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current300 mA | Leakage Current17 µA | Dissipation Factor10 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080573005 | 68 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current400 mA | Leakage Current23.8 µA | Dissipation Factor9 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | | |
860080674007 | 68 µF, 50 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 µF | Rated Voltage50 V (DC) | Endurance 3000 | Ripple Current400 mA | Leakage Current34 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080775010 | 68 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current500 mA | Leakage Current42.84 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length12.5 mm | PackagingAmmopack | | |
860080372004 | 82 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current260 mA | Leakage Current13.12 µA | Dissipation Factor12 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080272002 | 82 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current210 mA | Leakage Current8.2 µA | Dissipation Factor14 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080473005 | 82 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current350 mA | Leakage Current20.5 µA | Dissipation Factor10 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080674008 | 82 µF, 50 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage50 V (DC) | Endurance 3000 | Ripple Current550 mA | Leakage Current41 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080574006 | 82 µF, 35 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage35 V (DC) | Endurance 3000 | Ripple Current480 mA | Leakage Current28.7 µA | Dissipation Factor9 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | | |
860080774011 | 82 µF, 63 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage63 V (DC) | Endurance 3000 | Ripple Current540 mA | Leakage Current51.66 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length16 mm | PackagingAmmopack | | |
860080775012 | 82 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance82 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current570 mA | Leakage Current51.66 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length12.5 mm | PackagingAmmopack | | |
860080272003 | 100 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current242 mA | Leakage Current10 µA | Dissipation Factor14 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080373005 | 100 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current360 mA | Leakage Current16 µA | Dissipation Factor12 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080473006 | 100 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current410 mA | Leakage Current25 µA | Dissipation Factor10 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080674009 | 100 µF, 50 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage50 V (DC) | Endurance 3000 | Ripple Current730 mA | Leakage Current50 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080574007 | 100 µF, 35 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage35 V (DC) | Endurance 3000 | Ripple Current560 mA | Leakage Current35 µA | Dissipation Factor9 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | | |
860080775013 | 100 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current720 mA | Leakage Current63 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length12.5 mm | PackagingAmmopack | | |
860080272004 | 120 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance120 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current261 mA | Leakage Current12 µA | Dissipation Factor14 % | Pitch2 mm | Diameter5 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080373006 | 120 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance120 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current365 mA | Leakage Current19.2 µA | Dissipation Factor12 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080473007 | 120 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance120 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current490 mA | Leakage Current30 µA | Dissipation Factor10 % | Pitch2.5 mm | Diameter6.3 mm | Length15 mm | PackagingAmmopack | Design Kit – | |
860080574008 | 120 µF, 35 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance120 µF | Rated Voltage35 V (DC) | Endurance 3000 | Ripple Current585 mA | Leakage Current42 µA | Dissipation Factor9 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | | |
860080674010 | 120 µF, 50 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance120 µF | Rated Voltage50 V (DC) | Endurance 3000 | Ripple Current770 mA | Leakage Current60 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080774014 | 120 µF, 63 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance120 µF | Rated Voltage63 V (DC) | Endurance 3000 | Ripple Current790 mA | Leakage Current75.6 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length20 mm | PackagingAmmopack | | |
860080675011 | 120 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance120 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current790 mA | Leakage Current60 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length12.5 mm | PackagingAmmopack | Design Kit – | |
860080775015 | 120 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance120 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current835 mA | Leakage Current75.6 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length16 mm | PackagingAmmopack | | |
860080373007 | 150 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current385 mA | Leakage Current24 µA | Dissipation Factor12 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080273005 | 150 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current300 mA | Leakage Current15 µA | Dissipation Factor14 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080474008 | 150 µF, 25 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 µF | Rated Voltage25 V (DC) | Endurance 3000 | Ripple Current540 mA | Leakage Current37.5 µA | Dissipation Factor10 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080574009 | 150 µF, 35 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 µF | Rated Voltage35 V (DC) | Endurance 3000 | Ripple Current680 mA | Leakage Current52.5 µA | Dissipation Factor9 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | | |
860080675012 | 150 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current870 mA | Leakage Current75 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length12.5 mm | PackagingAmmopack | Design Kit – | |
860080775016 | 150 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current900 mA | Leakage Current94.5 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length16 mm | PackagingAmmopack | | |
860080273006 | 180 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current350 mA | Leakage Current18 µA | Dissipation Factor14 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080374008 | 180 µF, 16 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage16 V (DC) | Endurance 3000 | Ripple Current520 mA | Leakage Current28.8 µA | Dissipation Factor12 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080474009 | 180 µF, 25 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage25 V (DC) | Endurance 3000 | Ripple Current620 mA | Leakage Current45 µA | Dissipation Factor10 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080574010 | 180 µF, 35 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage35 V (DC) | Endurance 3000 | Ripple Current810 mA | Leakage Current63 µA | Dissipation Factor9 % | Pitch3.5 mm | Diameter8 mm | Length16 mm | PackagingAmmopack | | |
860080674013 | 180 µF, 50 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage50 V (DC) | Endurance 3000 | Ripple Current1060 mA | Leakage Current90 µA | Dissipation Factor8 % | Pitch3.5 mm | Diameter8 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080675014 | 180 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current1090 mA | Leakage Current90 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080775017 | 180 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current1200 mA | Leakage Current113.4 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length20 mm | PackagingAmmopack | | |
860080273007 | 220 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current390 mA | Leakage Current22 µA | Dissipation Factor14 % | Pitch2.5 mm | Diameter6.3 mm | Length11 mm | PackagingAmmopack | Design Kit – | |
860080374009 | 220 µF, 16 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage16 V (DC) | Endurance 3000 | Ripple Current575 mA | Leakage Current35.2 µA | Dissipation Factor12 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080474010 | 220 µF, 25 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage25 V (DC) | Endurance 3000 | Ripple Current750 mA | Leakage Current55 µA | Dissipation Factor10 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080574011 | 220 µF, 35 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage35 V (DC) | Endurance 3000 | Ripple Current1000 mA | Leakage Current77 µA | Dissipation Factor9 % | Pitch3.5 mm | Diameter8 mm | Length16 mm | PackagingAmmopack | | |
860080575012 | 220 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current1060 mA | Leakage Current77 µA | Dissipation Factor9 % | Pitch5 mm | Diameter10 mm | Length12.5 mm | PackagingAmmopack | | |
860080675015 | 220 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current1385 mA | Leakage Current110 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080775018 | 220 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current1315 mA | Leakage Current138.6 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length25 mm | PackagingAmmopack | | |
860080273008 | 270 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance270 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current460 mA | Leakage Current27 µA | Dissipation Factor14 % | Pitch2.5 mm | Diameter6.3 mm | Length15 mm | PackagingAmmopack | Design Kit – | |
860080374010 | 270 µF, 16 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance270 µF | Rated Voltage16 V (DC) | Endurance 3000 | Ripple Current600 mA | Leakage Current43.2 µA | Dissipation Factor12 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080474011 | 270 µF, 25 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance270 µF | Rated Voltage25 V (DC) | Endurance 3000 | Ripple Current850 mA | Leakage Current67.5 µA | Dissipation Factor10 % | Pitch3.5 mm | Diameter8 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080575013 | 270 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance270 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current1190 mA | Leakage Current94.5 µA | Dissipation Factor9 % | Pitch5 mm | Diameter10 mm | Length16 mm | PackagingAmmopack | | |
860080675016 | 270 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance270 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current1500 mA | Leakage Current135 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080778019 | 270 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance270 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current1400 mA | Leakage Current170.1 µA | Dissipation Factor8 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | | |
860080374011 | 330 µF, 16 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage16 V (DC) | Endurance 3000 | Ripple Current740 mA | Leakage Current52.8 µA | Dissipation Factor12 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080274009 | 330 µF, 10 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage10 V (DC) | Endurance 3000 | Ripple Current540 mA | Leakage Current33 µA | Dissipation Factor14 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080474012 | 330 µF, 25 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage25 V (DC) | Endurance 3000 | Ripple Current990 mA | Leakage Current82.5 µA | Dissipation Factor10 % | Pitch3.5 mm | Diameter8 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080574014 | 330 µF, 35 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage35 V (DC) | Endurance 3000 | Ripple Current1210 mA | Leakage Current115.5 µA | Dissipation Factor9 % | Pitch3.5 mm | Diameter8 mm | Length20 mm | PackagingAmmopack | | |
860080475013 | 330 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current1010 mA | Leakage Current82.5 µA | Dissipation Factor10 % | Pitch5 mm | Diameter10 mm | Length12.5 mm | PackagingAmmopack | Design Kit – | |
860080575015 | 330 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current1400 mA | Leakage Current115.5 µA | Dissipation Factor9 % | Pitch5 mm | Diameter10 mm | Length16 mm | PackagingAmmopack | | |
860080675017 | 330 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current1850 mA | Leakage Current165 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080775020 | 330 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current1750 mA | Leakage Current207.9 µA | Dissipation Factor8 % | Pitch5 mm | Diameter10 mm | Length30 mm | PackagingAmmopack | | |
860080778021 | 330 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current1870 mA | Leakage Current207.9 µA | Dissipation Factor8 % | Pitch5 mm | Diameter13 mm | Length25 mm | PackagingAmmopack | | |
860080274010 | 390 µF, 10 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage10 V (DC) | Endurance 3000 | Ripple Current620 mA | Leakage Current39 µA | Dissipation Factor14 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080374012 | 390 µF, 16 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage16 V (DC) | Endurance 3000 | Ripple Current790 mA | Leakage Current62.4 µA | Dissipation Factor12 % | Pitch3.5 mm | Diameter8 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080475014 | 390 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current1050 mA | Leakage Current97.5 µA | Dissipation Factor10 % | Pitch5 mm | Diameter10 mm | Length12.5 mm | PackagingAmmopack | Design Kit – | |
860080575016 | 390 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current1550 mA | Leakage Current136.5 µA | Dissipation Factor9 % | Pitch5 mm | Diameter10 mm | Length20 mm | PackagingAmmopack | | |
860080678018 | 390 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current1910 mA | Leakage Current195 µA | Dissipation Factor8 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080778022 | 390 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current1920 mA | Leakage Current245.7 µA | Dissipation Factor8 % | Pitch5 mm | Diameter13 mm | Length25 mm | PackagingAmmopack | | |
860080274011 | 470 µF, 10 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage10 V (DC) | Endurance 3000 | Ripple Current750 mA | Leakage Current47 µA | Dissipation Factor14 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | Design Kit – | |
860080374013 | 470 µF, 16 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage16 V (DC) | Endurance 3000 | Ripple Current990 mA | Leakage Current75.2 µA | Dissipation Factor12 % | Pitch3.5 mm | Diameter8 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080474015 | 470 µF, 25 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage25 V (DC) | Endurance 3000 | Ripple Current1260 mA | Leakage Current117.5 µA | Dissipation Factor10 % | Pitch3.5 mm | Diameter8 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080375014 | 470 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current1000 mA | Leakage Current75.2 µA | Dissipation Factor12 % | Pitch5 mm | Diameter10 mm | Length12.5 mm | PackagingAmmopack | Design Kit – | |
860080475016 | 470 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current1415 mA | Leakage Current117.5 µA | Dissipation Factor10 % | Pitch5 mm | Diameter10 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080575017 | 470 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current1850 mA | Leakage Current164.5 µA | Dissipation Factor9 % | Pitch5 mm | Diameter10 mm | Length20 mm | PackagingAmmopack | | |
860080678019 | 470 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current2000 mA | Leakage Current235 µA | Dissipation Factor8 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080778023 | 470 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current2225 mA | Leakage Current296.1 µA | Dissipation Factor8 % | Pitch5 mm | Diameter13 mm | Length30 mm | PackagingAmmopack | | |
860080780024 | 470 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current1970 mA | Leakage Current296.1 µA | Dissipation Factor8 % | Pitch7.5 mm | Diameter16 mm | Length21 mm | PackagingAmmopack | | |
860080274012 | 560 µF, 10 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage10 V (DC) | Endurance 3000 | Ripple Current870 mA | Leakage Current56 µA | Dissipation Factor14 % | Pitch3.5 mm | Diameter8 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080374015 | 560 µF, 16 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage16 V (DC) | Endurance 3000 | Ripple Current1070 mA | Leakage Current89.6 µA | Dissipation Factor12 % | Pitch3.5 mm | Diameter8 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080475017 | 560 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current1450 mA | Leakage Current140 µA | Dissipation Factor10 % | Pitch5 mm | Diameter10 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080575018 | 560 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current2040 mA | Leakage Current196 µA | Dissipation Factor9 % | Pitch5 mm | Diameter10 mm | Length25 mm | PackagingAmmopack | | |
860080678020 | 560 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current2150 mA | Leakage Current280 µA | Dissipation Factor8 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080780025 | 560 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current2350 mA | Leakage Current352.8 µA | Dissipation Factor8 % | Pitch7.5 mm | Diameter16 mm | Length25 mm | PackagingAmmopack | | |
860080374016 | 680 µF, 16 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 µF | Rated Voltage16 V (DC) | Endurance 3000 | Ripple Current1120 mA | Leakage Current108.8 µA | Dissipation Factor12 % | Pitch3.5 mm | Diameter8 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080274013 | 680 µF, 10 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 µF | Rated Voltage10 V (DC) | Endurance 3000 | Ripple Current1010 mA | Leakage Current68 µA | Dissipation Factor14 % | Pitch3.5 mm | Diameter8 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080375017 | 680 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current1280 mA | Leakage Current108.8 µA | Dissipation Factor12 % | Pitch5 mm | Diameter10 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080475018 | 680 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current1570 mA | Leakage Current170 µA | Dissipation Factor10 % | Pitch5 mm | Diameter10 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080578019 | 680 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current2260 mA | Leakage Current238 µA | Dissipation Factor9 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | | |
860080678021 | 680 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current2490 mA | Leakage Current340 µA | Dissipation Factor8 % | Pitch5 mm | Diameter13 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080780026 | 680 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current2600 mA | Leakage Current428.4 µA | Dissipation Factor8 % | Pitch7.5 mm | Diameter16 mm | Length31.5 mm | PackagingAmmopack | | |
860080274014 | 820 µF, 10 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance820 µF | Rated Voltage10 V (DC) | Endurance 3000 | Ripple Current1030 mA | Leakage Current82 µA | Dissipation Factor14 % | Pitch3.5 mm | Diameter8 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080375018 | 820 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance820 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current1400 mA | Leakage Current131.2 µA | Dissipation Factor12 % | Pitch5 mm | Diameter10 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080475019 | 820 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance820 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current1910 mA | Leakage Current205 µA | Dissipation Factor10 % | Pitch5 mm | Diameter10 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080578020 | 820 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance820 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current2630 mA | Leakage Current287 µA | Dissipation Factor9 % | Pitch5 mm | Diameter13 mm | Length25 mm | PackagingAmmopack | | |
860080678022 | 820 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance820 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current2770 mA | Leakage Current410 µA | Dissipation Factor8 % | Pitch5 mm | Diameter13 mm | Length30 mm | PackagingAmmopack | Design Kit – | |
860080680023 | 820 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance820 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current2960 mA | Leakage Current410 µA | Dissipation Factor8 % | Pitch7.5 mm | Diameter16 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080780027 | 820 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance820 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current2650 mA | Leakage Current516.6 µA | Dissipation Factor8 % | Pitch7.5 mm | Diameter16 mm | Length31.5 mm | PackagingAmmopack | | |
860080274015 | 1000 µF, 10 V (DC), 3000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1000 µF | Rated Voltage10 V (DC) | Endurance 3000 | Ripple Current1220 mA | Leakage Current100 µA | Dissipation Factor14 % | Pitch3.5 mm | Diameter8 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080275016 | 1000 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1000 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current1400 mA | Leakage Current100 µA | Dissipation Factor14 % | Pitch5 mm | Diameter10 mm | Length16 mm | PackagingAmmopack | Design Kit – | |
860080375019 | 1000 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1000 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current1840 mA | Leakage Current160 µA | Dissipation Factor12 % | Pitch5 mm | Diameter10 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080478020 | 1000 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1000 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current2340 mA | Leakage Current250 µA | Dissipation Factor10 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080578021 | 1000 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1000 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current2780 mA | Leakage Current350 µA | Dissipation Factor9 % | Pitch5 mm | Diameter13 mm | Length25 mm | PackagingAmmopack | | |
860080680024 | 1000 µF, 50 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1000 µF | Rated Voltage50 V (DC) | Endurance 5000 | Ripple Current3000 mA | Leakage Current500 µA | Dissipation Factor8 % | Pitch7.5 mm | Diameter16 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080780028 | 1000 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1000 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current2780 mA | Leakage Current630 µA | Dissipation Factor8 % | Pitch7.5 mm | Diameter16 mm | Length35.5 mm | PackagingAmmopack | | |
860080781029 | 1000 µF, 63 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1000 µF | Rated Voltage63 V (DC) | Endurance 5000 | Ripple Current3230 mA | Leakage Current630 µA | Dissipation Factor8 % | Pitch7.5 mm | Diameter18 mm | Length31.5 mm | PackagingAmmopack | | |
860080275017 | 1200 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1200 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current1560 mA | Leakage Current120 µA | Dissipation Factor14 % | Pitch5 mm | Diameter10 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080375020 | 1200 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1200 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current1920 mA | Leakage Current192 µA | Dissipation Factor12 % | Pitch5 mm | Diameter10 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080478021 | 1200 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1200 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current2390 mA | Leakage Current300 µA | Dissipation Factor10 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080578022 | 1200 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1200 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current2950 mA | Leakage Current420 µA | Dissipation Factor9 % | Pitch5 mm | Diameter13 mm | Length30 mm | PackagingAmmopack | | |
860080580023 | 1200 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1200 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current3150 mA | Leakage Current420 µA | Dissipation Factor9 % | Pitch7.5 mm | Diameter16 mm | Length25 mm | PackagingAmmopack | | |
860080275018 | 1500 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1500 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current1670 mA | Leakage Current150 µA | Dissipation Factor14 % | Pitch5 mm | Diameter10 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080375021 | 1500 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1500 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current2050 mA | Leakage Current240 µA | Dissipation Factor12 % | Pitch5 mm | Diameter10 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080378022 | 1500 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1500 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current2200 mA | Leakage Current240 µA | Dissipation Factor12 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080478022 | 1500 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1500 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current2710 mA | Leakage Current375 µA | Dissipation Factor10 % | Pitch5 mm | Diameter13 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080578024 | 1500 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1500 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current3350 mA | Leakage Current525 µA | Dissipation Factor9 % | Pitch5 mm | Diameter13 mm | Length35 mm | PackagingAmmopack | | |
860080580025 | 1500 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1500 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current3600 mA | Leakage Current525 µA | Dissipation Factor9 % | Pitch7.5 mm | Diameter16 mm | Length31.5 mm | PackagingAmmopack | | |
860080275019 | 1800 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1800 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current2000 mA | Leakage Current180 µA | Dissipation Factor14 % | Pitch5 mm | Diameter10 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080378023 | 1800 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1800 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current2380 mA | Leakage Current288 µA | Dissipation Factor12 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080478023 | 1800 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1800 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current3150 mA | Leakage Current450 µA | Dissipation Factor10 % | Pitch5 mm | Diameter13 mm | Length30 mm | PackagingAmmopack | Design Kit – | |
860080580026 | 1800 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1800 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current3670 mA | Leakage Current630 µA | Dissipation Factor9 % | Pitch7.5 mm | Diameter16 mm | Length31.5 mm | PackagingAmmopack | | |
860080278020 | 2200 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2200 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current2370 mA | Leakage Current220 µA | Dissipation Factor14 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080378024 | 2200 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2200 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current2750 mA | Leakage Current352 µA | Dissipation Factor12 % | Pitch5 mm | Diameter13 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080478024 | 2200 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2200 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current3420 mA | Leakage Current550 µA | Dissipation Factor10 % | Pitch5 mm | Diameter13 mm | Length35 mm | PackagingAmmopack | Design Kit – | |
860080580027 | 2200 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2200 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current3750 mA | Leakage Current770 µA | Dissipation Factor9 % | Pitch7.5 mm | Diameter16 mm | Length35.5 mm | PackagingAmmopack | | |
860080278021 | 2700 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2700 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current2400 mA | Leakage Current270 µA | Dissipation Factor14 % | Pitch5 mm | Diameter13 mm | Length20 mm | PackagingAmmopack | Design Kit – | |
860080378025 | 2700 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2700 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current3000 mA | Leakage Current432 µA | Dissipation Factor12 % | Pitch5 mm | Diameter13 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080480025 | 2700 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2700 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current3480 mA | Leakage Current675 µA | Dissipation Factor10 % | Pitch7.5 mm | Diameter16 mm | Length31.5 mm | PackagingAmmopack | Design Kit – | |
860080581028 | 2700 µF, 35 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2700 µF | Rated Voltage35 V (DC) | Endurance 5000 | Ripple Current3850 mA | Leakage Current945 µA | Dissipation Factor9 % | Pitch7.5 mm | Diameter18 mm | Length31.5 mm | PackagingAmmopack | | |
860080278022 | 3300 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3300 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current2720 mA | Leakage Current330 µA | Dissipation Factor14 % | Pitch5 mm | Diameter13 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080378026 | 3300 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3300 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current3490 mA | Leakage Current528 µA | Dissipation Factor12 % | Pitch5 mm | Diameter13 mm | Length35 mm | PackagingAmmopack | Design Kit – | |
860080480026 | 3300 µF, 25 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3300 µF | Rated Voltage25 V (DC) | Endurance 5000 | Ripple Current3600 mA | Leakage Current825 µA | Dissipation Factor10 % | Pitch7.5 mm | Diameter16 mm | Length31.5 mm | PackagingAmmopack | Design Kit – | |
860080278023 | 3900 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3900 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current3000 mA | Leakage Current390 µA | Dissipation Factor14 % | Pitch5 mm | Diameter13 mm | Length30 mm | PackagingAmmopack | Design Kit – | |
860080380027 | 3900 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3900 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current3520 mA | Leakage Current624 µA | Dissipation Factor12 % | Pitch7.5 mm | Diameter16 mm | Length25 mm | PackagingAmmopack | Design Kit – | |
860080278024 | 4700 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance4700 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current3450 mA | Leakage Current470 µA | Dissipation Factor14 % | Pitch5 mm | Diameter13 mm | Length35 mm | PackagingAmmopack | Design Kit – | |
860080380028 | 4700 µF, 16 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance4700 µF | Rated Voltage16 V (DC) | Endurance 5000 | Ripple Current3770 mA | Leakage Current752 µA | Dissipation Factor12 % | Pitch7.5 mm | Diameter16 mm | Length31.5 mm | PackagingAmmopack | Design Kit – | |
860080280025 | 5600 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance5600 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current3460 mA | Leakage Current560 µA | Dissipation Factor14 % | Pitch7.5 mm | Diameter16 mm | Length31.5 mm | PackagingAmmopack | Design Kit – | |
860080280026 | 6800 µF, 10 V (DC), 5000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance6800 µF | Rated Voltage10 V (DC) | Endurance 5000 | Ripple Current3630 mA | Leakage Current680 µA | Dissipation Factor14 % | Pitch7.5 mm | Diameter16 mm | Length31.5 mm | PackagingAmmopack | Design Kit – | |