RP SMA Combinations
- WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Cable RG-174/U
- WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm lengthf DC~3 GHz |Cable RG-178/U
- WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Cable RG-316/U
- WR-CXASY RPSMA Bulkhead Jack to MCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Cable RG-174/U
- WR-CXASY RPSMA Bulkhead Jack to MCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm lengthf DC~3 GHz |Cable RG-178/U
- WR-CXASY RPSMA Bulkhead Jack to MCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Cable RG-316/U
Order Code | Datasheet | Downloads | Status | f | Product series | Samples | |
---|---|---|---|---|---|---|---|
![]() | 65530260515303 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | DC~1 GHz | WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm length | |
![]() | 65530260515304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | DC~3 GHz | WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm length | |
![]() | 65530260515305 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm length | |
![]() | 65530206515303 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | DC~1 GHz | WR-CXASY RPSMA Bulkhead Jack to MCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm length | |
![]() | 65530206515304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | DC~3 GHz | WR-CXASY RPSMA Bulkhead Jack to MCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm length | |
![]() | 65530206515305 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | WR-CXASY RPSMA Bulkhead Jack to MCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm length |
Order Code | Datasheet | |
---|---|---|
![]() | 65530260515303 | SPEC |
![]() | 65530260515304 | SPEC |
![]() | 65530260515305 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 65530206515303 | SPEC |
![]() | 65530206515304 | SPEC |
![]() | 65530206515305 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | f | Product series | Samples |
---|