Pin Header
- WR-PHD 2.00 mm THT Pin HeaderPins 2 to 32 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm THT Dual Pin HeaderPins 4 to 44 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm SMT Dual Pin HeaderPins 4 to 44 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm SMT Dual Pin Header Low ProfilePins 4 to 24 pcs |Withstanding Voltage 500 V (AC)
- WR-PHD 2.00 mm SMT Angled Dual Pin HeaderPins 4 to 20 pcs |Withstanding Voltage 500 V (AC)
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62000211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | – | |
![]() | 62000311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | – | |
![]() | 62000421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | 613001 | |
![]() | 62100421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 621004245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 62130421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 621304245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 62000411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | 613001 | |
![]() | 621304284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | – | |
![]() | 62000611121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | – | |
![]() | 62100621921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 621006245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 62130621921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 621306245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 62000621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | |
![]() | 621306284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | – | |
![]() | 62100821921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 621008245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 62130821921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | 613001 | |
![]() | 621308245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | 613001 | |
![]() | 62000811121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | 613001 | |
![]() | 62000821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | 613001 | |
![]() | 621308284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | 613001 | |
![]() | 62001011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | 612690 613001 | |
![]() | 62001021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | 613001 | |
![]() | 62101021921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | 612690 | |
![]() | 621010245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 62131021921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | 613001 | |
![]() | 621310245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | 613001 | |
![]() | 621310284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | 613001 | |
![]() | 621312284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | – | |
![]() | 62101421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 621014245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 62131421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 621314245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 621314284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | – | |
![]() | 62001621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | |
![]() | 62101621921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 621016245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 62131621921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | 613001 | |
![]() | 621316245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | 613001 | |
![]() | 621316284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | – | |
![]() | 62002011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | 613001 | |
![]() | 62002021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | 613001 | |
![]() | 62102021921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 621020245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 62132021921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header | 613001 | |
![]() | 621320245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | 613001 | |
![]() | 621320284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | WR-PHD 2.00 mm SMT Angled Dual Pin Header | 613001 | |
![]() | 62002421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | |
![]() | 62102421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 621024245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Dual | Pin Header | Straight Low Profile | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 621324245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | – | |
![]() | 62002821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | 613001 | |
![]() | 62003211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Single | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Pin Header | 613001 | |
![]() | 62003221121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | |
![]() | 62103221921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – | |
![]() | 62004021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | |
![]() | 62004421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Dual | Pin Header | Straight | 2 | Bag | WR-PHD 2.00 mm THT Dual Pin Header | – | |
![]() | 62104421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Dual | Pin Header | Straight | 2 | Tube | WR-PHD 2.00 mm SMT Dual Pin Header | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples |
---|