| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| 0402 | 1 | 0.55 | 0.55 | SMT | ||
| 0603 | 1.65 | 1.1 | 0.9 | SMT | ||
| 0805 | 2 | 1.25 | 1.2 | SMT | ||
| 1008 | 2.5 | 2 | 1.6 | SMT |
LTSpice files
Characteristics
- High performance ferrite beads
- High impedance over a broad bandwidth
- High current ratings
- No core saturation
- Very low RDC
- Recommended soldering: Reflow
- Custom designs on request
- AEC-Q200 Grade 3 (−40°C to +85°C)
- Operating temperature: –40 °C to +85 °C
Applications
- Low pass filters to eliminate high frequency noise
- Perfect as data line filter and for uncoupling of distribution voltage
Products
All
0402
0603
0805
1008
| Order Code | Datasheet | Simulation | Downloads | Status | Z @ 10 MHz (Ω) | Z @ 25 MHz (Ω) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744760247A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 280 | 4725 | 700 MHz | 650 | 0.5 | 744762ARFI | ||
![]() | 744760256A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 350 | 5570 | 600 MHz | 620 | 0.55 | 744762ARFI | ||
![]() | 744760268A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 420 | 6860 | 550 MHz | 560 | 0.85 | 744762ARFI | ||
![]() | 744760282A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 520 | 8500 | 500 MHz | 450 | 1.05 | 744762ARFI | ||
![]() | 744760310A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 620 | 9665 | 450 MHz | 430 | 1.05 | 744762ARFI | ||
![]() | 744760312A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 730 | 12500 | 440 MHz | 380 | 1.2 | 744762ARFI | ||
![]() | 744760315A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 950 | 15100 | 390 MHz | 330 | 1.45 | 744762ARFI | ||
![]() | 744760318A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1160 | 19700 | 340 MHz | 310 | 2 | 744762ARFI | ||
![]() | 744760322A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1300 | 11600 | 300 MHz | 300 | 1.75 | 744762ARFI | ||
![]() | 744760327A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1650 | 14870 | 290 MHz | 275 | 1.75 | 744762ARFI | ||
![]() | 744760333A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1980 | 18140 | 250 MHz | 285 | 2 | 744762ARFI | ||
![]() | 744760339A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 2300 | 20360 | 250 MHz | 265 | 2.15 | 744762ARFI | ||
![]() | 744760347A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 730 | – | 16780 | 140 MHz | 260 | 1.9 | – | ||
![]() | 744760356A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 830 | – | 17920 | 110 MHz | 260 | 2.2 | 744762ARFI | ||
![]() | 744760382A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1180 | – | 25220 | 105 MHz | 250 | 2.4 | 744762ARFI | ||
![]() | 744760410A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1490 | – | 31920 | 105 MHz | 190 | 3.6 | 744762ARFI | ||
![]() | 744762312A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 780 | 32000 | 385 MHz | 350 | 1.3 | 744762ARFI | ||
![]() | 744762315A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1000 | 65000 | 350 MHz | 285 | 1.65 | 744762ARFI | ||
![]() | 744762318A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1200 | 95000 | 310 MHz | 265 | 2.2 | 744762ARFI | ||
![]() | 744762322A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 1550 | 105000 | 270 MHz | 260 | 2.35 | 744762ARFI | ||
![]() | 744762327A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 450 | – | 40000 | 150 MHz | 250 | 2.6 | 744762ARFI | ||
![]() | 744762333A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 550 | – | 38000 | 120 MHz | 210 | 2.85 | 744762ARFI | ||
![]() | 744762339A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 650 | – | 35000 | 95 MHz | 200 | 4 | 744762ARFI | ||
![]() | 744762347A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 800 | – | 38000 | 85 MHz | 190 | 4.3 | 744762ARFI | ||
![]() | 744762356A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1000 | – | 38000 | 110 MHz | 260 | 2.6 | – | ||
![]() | 744762368A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1200 | – | 37000 | 85 MHz | 240 | 2.8 | – | ||
![]() | 744762382A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1600 | – | 35000 | 65 MHz | 230 | 3.05 | – | ||
![]() | 744762415A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 950 | – | – | 70000 | 70 MHz | 200 | 4 | 744762ARFI | ||
![]() | 744762418A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1300 | – | – | 35000 | 30 MHz | 195 | 4.5 | 744762ARFI | ||
![]() | 744762422A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1400 | – | – | 70000 | 50 MHz | 200 | 5 | 744762ARFI | ||
![]() | 744762447A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3400 | – | – | 125000 | 30 MHz | 110 | 14 | 744762ARFI | ||
![]() | 744762427A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1900 | – | – | 86000 | 45 MHz | 165 | 6 | 744762ARFI | ||
![]() | 744762433A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2500 | – | – | 75000 | 30 MHz | 160 | 6.5 | 744762ARFI | ||
![]() | 744762439A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2900 | – | – | 90000 | 30 MHz | 145 | 8.5 | 744762ARFI | ||
![]() | 744762410A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 670 | – | – | 32000 | 55 MHz | 230 | 3.5 | – | ||
![]() | 7447610139 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 20 | 160 | 2320 MHz | 1910 | 0.042 | – | ||
![]() | 7447610168 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 35 | 265 | 1925 MHz | 1650 | 0.05 | – | ||
![]() | 7447610211 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 60 | 540 | 1925 MHz | 1230 | 0.078 | – | ||
![]() | 7447610215 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 80 | 705 | 1885 MHz | 1170 | 0.09 | – | ||
![]() | 7447610220 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 105 | 860 | 1730 MHz | 1100 | 0.105 | – | ||
![]() | 7447610224 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 125 | 1215 | 1345 MHz | 810 | 0.18 | – | ||
![]() | 7447610227 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 140 | 1255 | 1540 MHz | 790 | 0.165 | – | ||
![]() | 7447610236 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 190 | 1840 | 1040 MHz | 770 | 0.185 | – | ||
![]() | 7447610242 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 220 | 2000 | 1110 MHz | 670 | 0.255 | – | ||
![]() | 7447610256 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 320 | 2820 | 915 MHz | 640 | 0.27 | – | ||
![]() | 7447610260 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 320 | 2700 | 1000 MHz | 545 | 0.38 | – | ||
![]() | 7447610282 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 440 | 3590 | 830 MHz | 470 | 0.45 | – | ||
![]() | 7447610310 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 535 | 4670 | 680 MHz | 375 | 0.7 | – | ||
![]() | 7447610315 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 830 | 6910 | 605 MHz | 240 | 1.07 | – | ||
![]() | 7447610322 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 130 | – | – | 6380 | 110 MHz | 575 | 0.4 | – | ||
![]() | 7447610333 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 190 | – | – | 10250 | 110 MHz | 350 | 0.95 | – | ||
![]() | 7447610347 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 280 | – | – | 11100 | 67 MHz | 300 | 1.125 | – | ||
![]() | 7447610356 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 325 | – | – | 12080 | 62 MHz | 315 | 1.055 | – | ||
![]() | 7447610368 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 400 | – | – | 13300 | 52 MHz | 280 | 1.38 | – | ||
![]() | 7447610382 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 490 | – | – | 14390 | 46 MHz | 250 | 1.55 | – | ||
![]() | 7447610410 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 580 | – | – | 15450 | 40 MHz | 260 | 1.7 | – | ||
![]() | 7447610415 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 950 | – | – | 22410 | 30 MHz | 155 | 3.9 | – | ||
![]() | 7447650120 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 11 | 187 | 7720 MHz | 1770 | 0.025 | – | ||
![]() | 7447650130 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 16 | 261 | 3800 MHz | 1470 | 0.035 | – | ||
![]() | 7447650133 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 18 | 327 | 3875 MHz | 1470 | 0.035 | – | ||
![]() | 7447650136 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 20 | 380 | 3875 MHz | 1380 | 0.04 | – | ||
![]() | 7447650177 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 42 | 802 | 2980 MHz | 1030 | 0.09 | – | ||
![]() | 7447650210 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 55 | 1184 | 2955 MHz | 890 | 0.13 | – | ||
![]() | 7447650212 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 65 | 1160 | 2955 MHz | 940 | 0.11 | – | ||
![]() | 7447650215 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 84 | 2063 | 2590 MHz | 885 | 0.13 | – | ||
![]() | 7447650218 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 100 | 1836 | 2955 MHz | 765 | 0.16 | – | ||
![]() | 7447650222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 120 | 2318 | 2170 MHz | 640 | 0.22 | – | ||
![]() | 7447650227 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 150 | 2883 | 2015 MHz | 600 | 0.26 | – | ||
![]() | 7447650236 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 200 | 4418 | 1565 MHz | 515 | 0.375 | – | ||
![]() | 7447650242 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 235 | 4888 | 1810 MHz | 440 | 0.46 | – | ||
![]() | 7447650247 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 260 | 4790 | 1600 MHz | 430 | 0.51 | – | ||
![]() | 7447650253 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 300 | 6050 | 1600 MHz | 370 | 0.615 | – | ||
![]() | 7447650259 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 330 | 6260 | 1370 MHz | 360 | 0.67 | – | ||
![]() | 7447650270 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 400 | 7130 | 1565 MHz | 260 | 1.125 | – | ||
![]() | 7447650277 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | 430 | 8900 | 1240 MHz | 240 | 1.25 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744760247A | SPEC | |
![]() | 744760256A | SPEC | |
![]() | 744760268A | SPEC | |
![]() | 744760282A | SPEC | |
![]() | 744760310A | SPEC | |
![]() | 744760312A | SPEC | |
![]() | 744760315A | SPEC | |
![]() | 744760318A | SPEC | |
![]() | 744760322A | SPEC | |
![]() | 744760327A | SPEC | |
![]() | 744760333A | SPEC | |
![]() | 744760339A | SPEC | |
![]() | 744760347A | SPEC | |
![]() | 744760356A | SPEC | |
![]() | 744760382A | SPEC | |
![]() | 744760410A | SPEC | |
![]() | 744762312A | SPEC | |
![]() | 744762315A | SPEC | |
![]() | 744762318A | SPEC | |
![]() | 744762322A | SPEC | |
![]() | 744762327A | SPEC | |
![]() | 744762333A | SPEC | |
![]() | 744762339A | SPEC | |
![]() | 744762347A | SPEC | |
![]() | 744762356A | SPEC | |
![]() | 744762368A | SPEC | |
![]() | 744762382A | SPEC | |
![]() | 744762415A | SPEC | |
![]() | 744762418A | SPEC | |
![]() | 744762422A | SPEC | |
![]() | 744762447A | SPEC | |
![]() | 744762427A | SPEC | |
![]() | 744762433A | SPEC | |
![]() | 744762439A | SPEC | |
![]() | 744762410A | SPEC | |
![]() | 7447610139 | SPEC | |
![]() | 7447610168 | SPEC | |
![]() | 7447610211 | SPEC | |
![]() | 7447610215 | SPEC | |
![]() | 7447610220 | SPEC | |
![]() | 7447610224 | SPEC | |
![]() | 7447610227 | SPEC | |
![]() | 7447610236 | SPEC | |
![]() | 7447610242 | SPEC | |
![]() | 7447610256 | SPEC | |
![]() | 7447610260 | SPEC | |
![]() | 7447610282 | SPEC | |
![]() | 7447610310 | SPEC | |
![]() | 7447610315 | SPEC | |
![]() | 7447610322 | SPEC | |
![]() | 7447610333 | SPEC | |
![]() | 7447610347 | SPEC | |
![]() | 7447610356 | SPEC | |
![]() | 7447610368 | SPEC | |
![]() | 7447610382 | SPEC | |
![]() | 7447610410 | SPEC | |
![]() | 7447610415 | SPEC | |
![]() | 7447650120 | SPEC | |
![]() | 7447650130 | SPEC | |
![]() | 7447650133 | SPEC | |
![]() | 7447650136 | SPEC | |
![]() | 7447650177 | SPEC | |
![]() | 7447650210 | SPEC | |
![]() | 7447650212 | SPEC | |
![]() | 7447650215 | SPEC | |
![]() | 7447650218 | SPEC | |
![]() | 7447650222 | SPEC | |
![]() | 7447650227 | SPEC | |
![]() | 7447650236 | SPEC | |
![]() | 7447650242 | SPEC | |
![]() | 7447650247 | SPEC | |
![]() | 7447650253 | SPEC | |
![]() | 7447650259 | SPEC | |
![]() | 7447650270 | SPEC | |
![]() | 7447650277 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Z @ 10 MHz (Ω) | Z @ 25 MHz (Ω) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions











