WL-TTRB THT Phototransistor Round Black

Characteristics

  • Standard THT package
  • Wide viewing angle
  • High photo sensivity
  • With daylight filter
  • Perfect match with IR LEDs

Applications

  • Smoke detectors
  • Counter and encoder
  • Heart rate monitoring
  • Cleaning robot
  • Touch screens
  • Automatic switches ( e.g. water syphons)

Products

All
3 mm - without stopper
5 mm - without stopper
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
λPeak typ.(nm)
λmin.(nm)
λmax.(nm)
Test Condition ICE.P
ICE.P typ.(mA)
ICE.P min.(mA)
Test Condition ICEO.Dark
ICEO.Dark max.(nA)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
1540031NC6090
SPEC940 nm, 700 nm, 1100 nm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
VCE = 5 V
Ee = 1 mW/cm²
λ = 940 nm
Collector Current [typ.]7 mA
Collector Current [min.]0.5 mA
VCE = 20 V
Ee = 0 mW/cm²
Collector-Emitter Dark Current [max.]300 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]60 °
–Check availability
1540051NC2590
SPEC940 nm, 700 nm, 1100 nm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
VCE = 5 V
Ee = 1 mW/cm²
λ = 940 nm
Collector Current [typ.]10 mA
Collector Current [min.]1.5 mA
VCE = 20 V
Ee = 0 mW/cm²
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]25 °
–Check availability

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos