WL-STTB SMT Phototransistor Top Black

WL-STTB SMT Phototransistor Top Black
WL-STTB SMT Phototransistor Top Black
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
3528
3.5 2.8 1.9 SMT

Characteristics

  • High sensitivity
  • Fast response time
  • Perfect match with IR emitter
  • compatible with automatic placement machines
  • High reliability
  • Standard PLCC 2 package
  • Integrated daylight filter

Applications

  • Light sensors
  • Position sensors
  • Counters
  • Miniature switch
  • Encoder
  • Photo interrupter

Products

Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λmin.(nm)
λmax.(nm)
ICE.P min.(mA)
ICE.P typ.(mA)
ICEO.Dark max.(nA)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
1541411NEA210
SPEC940 nm, 700 nm, 1100 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wavelength of Peak Sensitivity [typ.]940 nm
Range of Spectral Bandwidth [min.]700 nm
Range of Spectral Bandwidth [max.]1100 nm
Collector Current [min.]0.6 mA
Collector Current [typ.]2.8 mA
Collector-Emitter Dark Current [max.]100 nA
Chip TechnologySi 
Viewing Angle Phi 0° [typ.]120 °
–Check availability

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos