WL-STCW SMT Phototransistor Chip Waterclear
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
0603 | 1.6 | 0.8 | 0.8 | SMT | ||
0805 | 2 | 1.3 | 0.8 | - | ||
1206 | 3.2 | 1.6 | 1.1 | - |
Characteristics
- Small standard package size
- Perfect match to IR and visible emitter
- High reliability
- High sensitivity
Applications
- Security systems
- Counters
- IR Data transmission
- Encoder
Products
All
0603
0805
1206
Filter by
show in
article in 3 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | λPeak typ.(nm) | λmin.(nm) | λmax.(nm) | ICE.P min.(mA) | ICE.P typ.(mA) | ICEO.Dark max.(nA) | Chip Technology | 2θ50% typ.(°) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 1540601NBA500 | 940 nm, 400 nm, 1100 nm | Downloads5 files | Status Activei| Production is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]400 nm | Range of Spectral Bandwidth [max.]1100 nm | Collector Current [min.]0.9 mA | Collector Current [typ.]1.6 mA | Collector-Emitter Dark Current [max.]100 nA | Chip TechnologySi | Viewing Angle Phi 0° [typ.]150 ° | ||
![]() | 1541201NBA300 | 940 nm, 400 nm, 1100 nm | Downloads5 files | Status Activei| Production is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]400 nm | Range of Spectral Bandwidth [max.]1100 nm | Collector Current [min.]0.1 mA | Collector Current [typ.]1 mA | Collector-Emitter Dark Current [max.]100 nA | Chip TechnologySi | Viewing Angle Phi 0° [typ.]130 ° | ||
![]() | 1540801NBA300 | 940 nm, 400 nm, 1100 nm | Downloads5 files | Status Activei| Production is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]400 nm | Range of Spectral Bandwidth [max.]1100 nm | Collector Current [min.]0.1 mA | Collector Current [typ.]1 mA | Collector-Emitter Dark Current [max.]100 nA | Chip TechnologySi | Viewing Angle Phi 0° [typ.]130 ° |
Suitable for
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos