WL-SISW SMT Infrared Sideview LED Waterclear

WL-SISW SMT Infrared Sideview LED Waterclear
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0402
1 0.3 0.55 SMT
1002
2.4 0.6 1.39 SMT
1104
3 2 1 SMT
1106
3 1.6 2.34 SMT
1206
3.2 1.6 2.55 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • IR Emitter - Side view
  • standard size 1104
  • Compact package outline

Applications

  • Infrared sensor
  • Distance measure
  • Remote control
  • IR Lightbarrier

Products

All
0402
1002
1104
1106
1206
Filter article data
Filter by
 show  articles in 5 product lines
 articles in 5 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λCentroid max.
Ie typ.(mW/sr)
VF typ.(V)
50% typ.(°)
Chip Technology
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WL-SISW SMT Infrared Sideview LED Waterclear
15411485AA370
SPEC850 nm, 845.0, 2 mW/sr
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]2 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]130 °
Chip TechnologyAlGaAs 
Design Kit
Check availability
WL-SISW SMT Infrared Sideview LED Waterclear
15410285AA170
SPEC850 nm, 845.0, 5 mW/sr
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]5 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]110 °
Chip TechnologyAlGaAs 
Design Kit
Check availability
WL-SISW SMT Infrared Sideview LED Waterclear
15411085A4570
SPEC850 nm, 845.0, 11 mW/sr
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]11 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]45 °
Chip TechnologyAlGaAs 
Design Kit
Check availability
WL-SISW SMT Infrared Sideview LED Waterclear
15404085BA470
SPEC850 nm, 845.0, 1.5 mW/sr
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]1.5 mW/sr
Forward Voltage [typ.]1.6 V
Viewing Angle Phi 0° [typ.]140 °
Chip TechnologyAlGaAs 
Design Kit
Check availability
WL-SISW SMT Infrared Sideview LED Waterclear
15412085A2070
SPEC850 nm, 845.0, 12 mW/sr
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]12 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]20 °
Chip TechnologyAlGaAs 
Design Kit
Check availability
WL-SISW SMT Infrared Sideview LED Waterclear
15411494AA570
SPEC940 nm, 940.0, 1 mW/sr
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]1 mW/sr
Forward Voltage [typ.]1.2 V
Viewing Angle Phi 0° [typ.]150 °
Chip TechnologyAlGaAs 
Design Kit
Check availability
WL-SISW SMT Infrared Sideview LED Waterclear
15410294AA570
SPEC940 nm, 940.0, 1.5 mW/sr
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]1.5 mW/sr
Forward Voltage [typ.]1.2 V
Viewing Angle Phi 0° [typ.]150 °
Chip TechnologyAlGaAs 
Design Kit
Check availability
WL-SISW SMT Infrared Sideview LED Waterclear
15411094A6070
SPEC940 nm, 940.0, 6 mW/sr
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]6 mW/sr
Forward Voltage [typ.]1.2 V
Viewing Angle Phi 0° [typ.]60 °
Chip TechnologyAlGaAs 
Design Kit
Check availability
WL-SISW SMT Infrared Sideview LED Waterclear
15404094BA470
SPEC940 nm, 940.0, 1 mW/sr
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]1 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]140 °
Chip TechnologyAlGaAs 
Design Kit
Check availability
WL-SISW SMT Infrared Sideview LED Waterclear
15412094A2070
SPEC940 nm, 940.0, 6 mW/sr
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]6 mW/sr
Forward Voltage [typ.]1.2 V
Viewing Angle Phi 0° [typ.]20 °
Chip TechnologyAlGaAs 
Design Kit
Check availability

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos