OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupInfraredProduct familyInfrared LEDsProduct seriesWL-SICW SMT Chip LED Infrared Waterclear

WL-SICW SMT Chip LED Infrared Waterclear EXTENDED

 Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0402 1 0.5 0.5 SMT
0603 1.6 0.8 - SMT
NEW 0603 Lens 1.6 0.8 1 SMT
0805 2 1.3 0.8 SMT
1206 3 1.5 1.21 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • IR Emitter
  • standard size 0603
  • Compact package outline

Applications

  • Infrared sensor
  • Distance measure
  • Remote control
  • Smoke detector

Products

All
0402
0603
0603 Lens
0805
1206
Order Code Data­sheet Simu­lation DownloadsChip TechnologyλPeak typ.
(nm)
Ie typ.
(mW/sr)
VF typ.
(V)
50% typ.
(°)
Emitting ColorDesign Kit Samples
15406085BA300SPEC
25 files AlGaAs 850 2 1.4 130 Infrared154150
15406094BA500SPEC
25 files AlGaAs 940 0.8 1.2 150 Infrared154150
15412094A9000SPEC
25 files AlGaAs 940 5.5 1.2 90 Infrared
15412085A9000SPEC
25 files AlGaAs 850 5 1.4 90 Infrared
15404085BA420SPEC
25 files AlGaAs 850 6 1.6 140 Infrared
15404094BA420SPEC
6 files AlGaAs 940 5 1.4 140 Infrared
15406085BA400ASPEC
25 files AlGaAs 850 1.2 1.4 140 Infrared
15406094BA400ASPEC
6 files AlGaAs 940 1 1.2 140 Infrared
15408085BA400SPEC
25 files AlGaAs 850 1.5 1.4 140 Infrared
15408094BA400SPEC
6 files AlGaAs 940 1 1.2 140 Infrared
15412085BA400SPEC
6 files AlGaAs 850 2.5 1.4 140 Infrared
15412094BA400SPEC
25 files AlGaAs 940 1 1.2 140 Infrared
NEW15406085B6000SPEC
3 files AlGaAs 850 5 1.4 60 Infrared
NEW15406094B6000SPEC
3 files AlGaAs 940 2 1.2 60 Infrared
Order Code Data­sheet Simu­lation
15406085BA300SPEC
15406094BA500SPEC
15412094A9000SPEC
15412085A9000SPEC
15404085BA420SPEC
15404094BA420SPEC
15406085BA400ASPEC
15406094BA400ASPEC
15408085BA400SPEC
15408094BA400SPEC
15412085BA400SPEC
15412094BA400SPEC
NEW15406085B6000SPEC
NEW15406094B6000SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsChip TechnologyλPeak typ.
(nm)
Ie typ.
(mW/sr)
VF typ.
(V)
50% typ.
(°)
Emitting ColorDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos