| Size | Dimensions | H (mm) | Mount | Ø OD (mm) | |
|---|---|---|---|---|---|
| 3XL | 39 | THT | 47 |
LTSpice files
Characteristics
- Application up to 500 VAC
- High permeability MnZn Ferrite core material
- Insulation through winding spacer
- Specification according to EN 60938-2Air and creepage distances ≥ 5 mm
- Up to 24 A rated current
- Suppression frequency range: 1 kHz to 1 MHz
- Operating temperature: -40 °C to +125 °C
- Flammability corresponding to UL 94 V-0
- Climatic category 40/125/21
Applications
- Power electronics
- Power line input filter
- Radio interference suppression in motors
- Suppression for common mode noise
- Frequency converter
- Power supplies
- Charging stations
Products
3XL
| Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 744833005240 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.52 | 500 | 2500 | MnZn | ||
| 744833011180 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1.1 | 500 | 2500 | MnZn | ||
| 744833027110 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 2.7 | 500 | 2500 | MnZn | ||
| 744833052100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5.2 | 500 | 2500 | MnZn | ||
| 744833084075 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | 8.4 | 500 | 2500 | MnZn | ||
| 744833120060 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 12 | 500 | 2500 | MnZn |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 744833005240 | SPEC | |
| 744833011180 | SPEC | |
| 744833027110 | SPEC | |
| 744833052100 | SPEC | |
| 744833084075 | SPEC | |
| 744833120060 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | Samples |
|---|
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design