en

Cart

Your cart is empty.

WE-CMBNC Common Mode Power Line Choke Nanocrystalline

Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
MaterialMount
Type XS - 7.5 16 Nanocrystalline THT
Type S 18 14 22 Nanocrystalline THT
Type M - - 25 Nanocrystalline THT
Type L - - 32 Nanocrystalline THT
Type XL - - - Nanocrystalline THT
Type XXL - 27 46 Nanocrystalline THT

Characteristics

  • Very high permeability nanocrystalline core material
  • Improved isolation through plastic case and winding spacer
  • High and stable inductance values up to 150 °C
  • High rated currents
  • Broadband suppression
  • Small size
  • Frequency range: 1 kHz-300 MHz
  • Operating temperature: -40°C to +125°C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21

Applications

  • Power electronics
  • Power line in- and output filter
  • Radio interference suppression in motors
  • Suppression for common mode noise

Products

All
Type XS
Type S
Type M
Type L
Type XL
Type XXL
Order Code Data­sheet Simu­lation DownloadsIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountDesign Kit Samples
7448010911SPEC
8 files 0.9 11 430 250 1500 Nanocrystalline 14 7.5 16 THT744800
7448011008SPEC
8 files 1 8 330 250 1500 Nanocrystalline 14 7.5 16 THT
7448011305SPEC
8 files 1.3 5 200 250 1500 Nanocrystalline 14 7.5 16 THT744800
7448012002SPEC
8 files 2 1.6 90 250 1500 Nanocrystalline 14 7.5 16 THT
7448012501SPEC
8 files 2.5 1 55 250 1500 Nanocrystalline 14 7.5 16 THT
7448013501SPEC
8 files 3.5 0.5 33 250 1500 Nanocrystalline 15 7.5 16 THT
7448014501SPEC
8 files 4.5 0.4 22 250 1500 Nanocrystalline 15 7.5 16 THT744800
7448020680SPEC
8 files 0.6 80 1000 250 1500 Nanocrystalline 18 14 22 THT
7448021230SPEC
8 files 1.2 30 280 250 1500 Nanocrystalline 18 14 22 THT
7448022010SPEC
8 files 2 10 85 250 1500 Nanocrystalline 18 14 22 THT
7448023005SPEC
8 files 3 5 40 250 1500 Nanocrystalline 18 14 22 THT
7448024503SPEC
8 files 4.5 3 22 250 1500 Nanocrystalline 18 14 22 THT
7448025003SPEC
8 files 5 2.5 15 250 1500 Nanocrystalline 18 14 22 THT
7448026002SPEC
8 files 6 1.5 8 250 1500 Nanocrystalline 18 14 22 THT
7448027001SPEC
8 files 7 1 6 250 1500 Nanocrystalline 18 14 22 THT
7448030333SPEC
8 files 2.5 33 90 250 1500 Nanocrystalline 22 13.5 25 THT744800
7448030417SPEC
8 files 4 17 50 250 1500 Nanocrystalline 22 13.5 25 THT
7448030509SPEC
8 files 5 9 28 250 1500 Nanocrystalline 22 13.5 25 THT744800
744998
7448031002SPEC
8 files 10 2 6 250 1500 Nanocrystalline 23 17 25 THT
7448031501SPEC
8 files 15 1 3.3 250 1500 Nanocrystalline 23 17 25 THT744800
7448040382SPEC
8 files 2.5 82 170 250 1500 Nanocrystalline 27.5 18 32 THT744800
7448040435SPEC
8 files 3.5 35 80 250 1500 Nanocrystalline 27.5 18 32 THT744824
7448040515SPEC
8 files 5 15 38 250 1500 Nanocrystalline 28 19 32 THT744824
7448040707SPEC
8 files 7 7 20 250 1500 Nanocrystalline 27.5 19 32 THT744800
744824
744998
7448041104SPEC
8 files 11 4 8.5 250 1500 Nanocrystalline 27.5 19 32 THT744824
7448041502SPEC
8 files 15 2 5 250 1500 Nanocrystalline 30 19 32 THT744824
7448041801SPEC
8 files 18 1.5 3.2 250 1500 Nanocrystalline 30 19 32 THT
7448042001SPEC
8 files 20 1 2.4 250 1500 Nanocrystalline 30 19 32 THT744800
7448050219SPEC
8 files 2 190 310 250 1500 Nanocrystalline 33 19 39 THT744800
7448050490SPEC
8 files 3.5 90 110 250 1500 Nanocrystalline 33 19 39 THT
7448050530SPEC
8 files 5 30 46 250 1500 Nanocrystalline 33 23 36 THT
7448051012SPEC
8 files 10 12 15 250 1500 Nanocrystalline 34 23 34 THT744800
7448051307SPEC
6 files 13 7 8 250 1500 Nanocrystalline 36 23 35 THT
7448051804SPEC
8 files 18 4.5 4.2 250 1500 Nanocrystalline 36 23 34 THT
7448052303SPEC
8 files 23 3 3 250 1500 Nanocrystalline 36 23 33 THT
7448052502SPEC
8 files 25 2.5 2.2 250 1500 Nanocrystalline 36 23 34 THT
7448053201SPEC
8 files 32 0.9 1.1 250 1500 Nanocrystalline 37 23 34 THT744800
7448060535SPEC
8 files 5 35 90 250 1500 Nanocrystalline 42 27 46 THT744800
7448060620SPEC
8 files 6 20 45 250 1500 Nanocrystalline 42 27 46 THT
7448060814SPEC
8 files 8 14 27 250 1500 Nanocrystalline 43 27 46 THT
7448061309SPEC
8 files 13 9 15 250 1500 Nanocrystalline 44 27 46 THT744800
7448061507SPEC
8 files 15 7 9.5 250 1500 Nanocrystalline 46 27 46 THT
7448062105SPEC
8 files 21 5 6.5 250 1500 Nanocrystalline 46 27 46 THT
7448062603SPEC
8 files 26 3 4.5 250 1500 Nanocrystalline 47 27 46 THT
7448063801SPEC
8 files 38 1.5 2.3 250 1500 Nanocrystalline 48 27 46 THT744800
Order Code Data­sheet Simu­lation
7448010911SPEC
7448011008SPEC
7448011305SPEC
7448012002SPEC
7448012501SPEC
7448013501SPEC
7448014501SPEC
7448020680SPEC
7448021230SPEC
7448022010SPEC
7448023005SPEC
7448024503SPEC
7448025003SPEC
7448026002SPEC
7448027001SPEC
7448030333SPEC
7448030417SPEC
7448030509SPEC
7448031002SPEC
7448031501SPEC
7448040382SPEC
7448040435SPEC
7448040515SPEC
7448040707SPEC
7448041104SPEC
7448041502SPEC
7448041801SPEC
7448042001SPEC
7448050219SPEC
7448050490SPEC
7448050530SPEC
7448051012SPEC
7448051307SPEC
7448051804SPEC
7448052303SPEC
7448052502SPEC
7448053201SPEC
7448060535SPEC
7448060620SPEC
7448060814SPEC
7448061309SPEC
7448061507SPEC
7448062105SPEC
7448062603SPEC
7448063801SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountDesign Kit Samples

WE-CMBNC – common mode choke with high permeability nanocrystalline core material

High permeability nanocrystalline core material

Crystal clear frequencies!

The WE-CMBNC is a VDE certified series of common mode chokes with a highly permeable nanocrystalline core material. Despite the small size, it delivers oustanding broadband attenuation performance, high rated currents and low DC resistance values.

Low profile and high voltage ratings can also be realized by the common mode chokes of the WE-CMB family.

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

Würth Elektronik Webinar: EMC Filters – From component to design