OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyMLCCs - Multilayer Ceramic Chip CapacitorsProduct seriesWCAP-CSGP General PurposeSizeWCAP-CSGP MLCCs 10 V(DC)

WCAP-CSGP MLCCs 10 V(DC)

General Purpose

Characteristics

  • General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X5R and X7R
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn

Reference Designs

  • RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
  • RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
  • RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Products

All
0201
0402
0603
0805
1206
1210
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingFilter StickFilter BagDesign Kit Samples
885012005001SPEC
5 files 1 pF ±0.5pF 10 0402 -55 °C up to +125 °C 42010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005002SPEC
5 files 1.5 pF ±0.5pF 10 0402 -55 °C up to +125 °C 43010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005003SPEC
5 files 2.2 pF ±0.5pF 10 0402 -55 °C up to +125 °C 44410 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005004SPEC
5 files 3.3 pF ±0.5pF 10 0402 -55 °C up to +125 °C 46610 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005005SPEC
5 files 4.7 pF ±0.5pF 10 0402 -55 °C up to +125 °C 49410 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006001SPEC
8 files 4.7 pF ±0.5pF 10 0603 -55 °C up to +125 °C 49410 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012005006SPEC
5 files 6.8 pF ±0.5pF 10 0402 -55 °C up to +125 °C 53610 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005007SPEC
5 files 10 pF ±5% 10 0402 -55 °C up to +125 °C 60010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006002SPEC
8 files 10 pF ±5% 10 0603 -55 °C up to +125 °C 60010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012008001SPEC
8 files 10 pF ±5% 10 1206 -55 °C up to +125 °C 60010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005008SPEC
5 files 15 pF ±5% 10 0402 -55 °C up to +125 °C 70010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006003SPEC
8 files 15 pF ±5% 10 0603 -55 °C up to +125 °C 70010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007001SPEC
8 files 15 pF ±5% 10 0805 -55 °C up to +125 °C 70010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012005009SPEC
5 files 22 pF ±5% 10 0402 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006004SPEC
8 files 22 pF ±5% 10 0603 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007002SPEC
8 files 22 pF ±5% 10 0805 -55 °C up to +125 °C 84010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012008002SPEC
8 files 22 pF ±5% 10 1206 -55 °C up to +125 °C 84010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005010SPEC
8 files 33 pF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006005SPEC
8 files 33 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007003SPEC
8 files 33 pF ±5% 10 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012005011SPEC
8 files 47 pF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006006SPEC
8 files 47 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012008003SPEC
8 files 47 pF ±5% 10 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005012SPEC
8 files 68 pF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006007SPEC
8 files 68 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012005013SPEC
8 files 100 pF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel8294851
829485
885012205001SPEC
8 files 100 pF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006008SPEC
8 files 100 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206003SPEC
8 files 100 pF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007004SPEC
8 files 100 pF ±5% 10 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012207004SPEC
8 files 100 pF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008004SPEC
8 files 100 pF ±5% 10 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005014SPEC
8 files 150 pF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012006009SPEC
6 files 150 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007005SPEC
8 files 150 pF ±5% 10 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012005015SPEC
8 files 220 pF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205002SPEC
8 files 220 pF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006010SPEC
8 files 220 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206004SPEC
8 files 220 pF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207005SPEC
8 files 220 pF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012005016SPEC
8 files 330 pF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205003SPEC
8 files 330 pF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006011SPEC
8 files 330 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206005SPEC
8 files 330 pF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007006SPEC
8 files 330 pF ±5% 10 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012208004SPEC
8 files 330 pF ±10% 10 1206 -55 °C up to +125 °C 510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005017SPEC
8 files 470 pF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012205004SPEC
8 files 470 pF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006012SPEC
8 files 470 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206006SPEC
8 files 470 pF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007007SPEC
8 files 470 pF ±5% 10 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel
885012207006SPEC
8 files 470 pF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008005SPEC
8 files 470 pF ±5% 10 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208005SPEC
8 files 470 pF ±10% 10 1206 -55 °C up to +125 °C 510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205005SPEC
8 files 680 pF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006013SPEC
8 files 680 pF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206007SPEC
8 files 680 pF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012005018SPEC
8 files 1 nF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012205006SPEC
8 files 1 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006014SPEC
8 files 1 nF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206008SPEC
8 files 1 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007008SPEC
8 files 1 nF ±5% 10 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel
885012207007SPEC
8 files 1 nF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208006SPEC
8 files 1 nF ±10% 10 1206 -55 °C up to +125 °C 510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205007SPEC
8 files 1.5 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206009SPEC
8 files 1.5 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207008SPEC
8 files 1.5 nF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012205008SPEC
8 files 2.2 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006015SPEC
8 files 2.2 nF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206010SPEC
8 files 2.2 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207009SPEC
8 files 2.2 nF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008006SPEC
8 files 2.2 nF ±5% 10 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205009SPEC
8 files 3.3 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012006016SPEC
8 files 3.3 nF ±5% 10 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206011SPEC
8 files 3.3 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207010SPEC
8 files 3.3 nF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012205010SPEC
8 files 4.7 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206012SPEC
8 files 4.7 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012208007SPEC
8 files 4.7 nF ±10% 10 1206 -55 °C up to +125 °C 510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205011SPEC
8 files 6.8 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206013SPEC
8 files 6.8 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012008007SPEC
8 files 6.8 nF ±5% 10 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.95 0.6 7" Tape & Reel
885012205012SPEC
8 files 10 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206014SPEC
8 files 10 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007009SPEC
8 files 10 nF ±5% 10 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel885070
885012207011SPEC
8 files 10 nF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008008SPEC
8 files 10 nF ±5% 10 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.25 0.6 7" Tape & Reel
885012208008SPEC
8 files 10 nF ±10% 10 1206 -55 °C up to +125 °C 510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012204005SPEC
7 files 10 nF ±10% 10 0201 -55 °C up to +125 °C 510 GΩ X7R Class II 0.6 0.3 0.3 0.15 7" Tape & Reel
885012104012SPEC
7 files 10 nF ±10% 10 0201 -55 °C up to +85 °C 510 GΩ X5R Class II 0.6 0.3 0.3 0.15 7" Tape & Reel
885012205013SPEC
8 files 15 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206015SPEC
8 files 15 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207012SPEC
8 files 15 nF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012205014SPEC
8 files 22 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206016SPEC
8 files 22 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207013SPEC
6 files 22 nF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008009SPEC
6 files 22 nF ±5% 10 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.6 0.6 7" Tape & Reel
885012205015SPEC
6 files 33 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206017SPEC
6 files 33 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207014SPEC
6 files 33 nF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008010SPEC
6 files 33 nF ±5% 10 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.6 0.6 7" Tape & Reel885080
885012205016SPEC
6 files 47 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206018SPEC
8 files 47 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207015SPEC
8 files 47 nF ±10% 10 0805 -55 °C up to +125 °C 510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012209001SPEC
7 files 47 nF ±10% 10 1210 -55 °C up to +125 °C 510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012104013SPEC
7 files 47 nF ±10% 10 0201 -55 °C up to +85 °C 102 GΩ X5R Class II 0.6 0.3 0.3 0.15 7" Tape & Reel
885012205017SPEC
8 files 68 nF ±10% 10 0402 -55 °C up to +125 °C 57.4 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012105009SPEC
7 files 68 nF ±20% 10 0402 -55 °C up to +85 °C 57.4 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206019SPEC
8 files 68 nF ±10% 10 0603 -55 °C up to +125 °C 57.4 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012205018SPEC
8 files 100 nF ±10% 10 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012105010SPEC
8 files 100 nF ±20% 10 0402 -55 °C up to +85 °C 55 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206020SPEC
8 files 100 nF ±10% 10 0603 -55 °C up to +125 °C 55 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207016SPEC
8 files 100 nF ±10% 10 0805 -55 °C up to +125 °C 55 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208009SPEC
8 files 100 nF ±10% 10 1206 -55 °C up to +125 °C 55 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012104002SPEC
7 files 100 nF ±10% 10 0201 -55 °C up to +85 °C 151 GΩ X5R Class II 0.6 0.3 0.3 0.15 7" Tape & Reel
885012206021SPEC
8 files 150 nF ±10% 10 0603 -55 °C up to +125 °C 53.3 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207017SPEC
8 files 150 nF ±10% 10 0805 -55 °C up to +125 °C 53.3 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012105011SPEC
8 files 220 nF ±20% 10 0402 -55 °C up to +85 °C 52.3 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206022SPEC
8 files 220 nF ±10% 10 0603 -55 °C up to +125 °C 52.3 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207018SPEC
8 files 220 nF ±10% 10 0805 -55 °C up to +125 °C 52.3 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012209002SPEC
7 files 220 nF ±10% 10 1210 -55 °C up to +125 °C 52.3 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012104006SPEC
7 files 220 nF ±10% 10 0201 -55 °C up to +85 °C 150.2 GΩ X5R Class II 0.6 0.3 0.3 7" Tape & Reel
885012206023SPEC
8 files 330 nF ±10% 10 0603 -55 °C up to +125 °C 101.5 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106007SPEC
8 files 330 nF ±20% 10 0603 -55 °C up to +85 °C 101.5 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207019SPEC
8 files 330 nF ±10% 10 0805 -55 °C up to +125 °C 51.5 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208010SPEC
8 files 330 nF ±10% 10 1206 -55 °C up to +125 °C 51.5 GΩ X7R Class II 3.2 1.6 0.95 0.6 7" Tape & Reel
885012206024SPEC
8 files 470 nF ±10% 10 0603 -55 °C up to +125 °C 100.2 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106008SPEC
8 files 470 nF ±20% 10 0603 -55 °C up to +85 °C 100.2 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207020SPEC
8 files 470 nF ±10% 10 0805 -55 °C up to +125 °C 51.1 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208011SPEC
8 files 470 nF ±10% 10 1206 -55 °C up to +125 °C 51.1 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012206025SPEC
8 files 680 nF ±10% 10 0603 -55 °C up to +125 °C 100.2 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106009SPEC
8 files 680 nF ±20% 10 0603 -55 °C up to +85 °C 100.2 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207021SPEC
8 files 680 nF ±10% 10 0805 -55 °C up to +125 °C 50.7 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208012SPEC
8 files 680 nF ±10% 10 1206 -55 °C up to +125 °C 50.7 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012105012SPEC
8 files 1 µF ±20% 10 0402 -55 °C up to +85 °C 150.05 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206026SPEC
8 files 1 µF ±10% 10 0603 -55 °C up to +125 °C 100.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106010SPEC
8 files 1 µF ±20% 10 0603 -55 °C up to +85 °C 100.1 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207022SPEC
8 files 1 µF ±10% 10 0805 -55 °C up to +125 °C 50.5 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208013SPEC
8 files 1 µF ±10% 10 1206 -55 °C up to +125 °C 50.5 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012209003SPEC
8 files 1 µF ±10% 10 1210 -55 °C up to +125 °C 50.5 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel
885012207023SPEC
8 files 1.5 µF ±10% 10 0805 -55 °C up to +125 °C 50.3 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208014SPEC
8 files 1.5 µF ±10% 10 1206 -55 °C up to +125 °C 50.3 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012105013SPEC
8 files 2.2 µF ±20% 10 0402 -55 °C up to +85 °C 100.05 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206027SPEC
8 files 2.2 µF ±10% 10 0603 -55 °C up to +125 °C 100.05 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012106011SPEC
8 files 2.2 µF ±20% 10 0603 -55 °C up to +85 °C 100.05 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207024SPEC
8 files 2.2 µF ±10% 10 0805 -55 °C up to +125 °C 100.05 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012107007SPEC
8 files 2.2 µF ±20% 10 0805 -55 °C up to +85 °C 100.05 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208015SPEC
8 files 2.2 µF ±10% 10 1206 -55 °C up to +125 °C 100.2 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012108006SPEC
8 files 2.2 µF ±20% 10 1206 -55 °C up to +85 °C 100.2 GΩ X5R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012107008SPEC
8 files 3.3 µF ±20% 10 0805 -55 °C up to +85 °C 100.03 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208016SPEC
8 files 3.3 µF ±10% 10 1206 -55 °C up to +125 °C 100.2 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012108007SPEC
8 files 3.3 µF ±20% 10 1206 -55 °C up to +85 °C 100.2 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012106012SPEC
8 files 4.7 µF ±20% 10 0603 -55 °C up to +85 °C 100.02 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207025SPEC
8 files 4.7 µF ±10% 10 0805 -55 °C up to +125 °C 100.02 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012107009SPEC
8 files 4.7 µF ±20% 10 0805 -55 °C up to +85 °C 100.02 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208017SPEC
8 files 4.7 µF ±10% 10 1206 -55 °C up to +125 °C 100.02 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012108008SPEC
8 files 4.7 µF ±20% 10 1206 -55 °C up to +85 °C 100.02 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012209004SPEC
8 files 4.7 µF ±10% 10 1210 -55 °C up to +125 °C 50.1 GΩ X7R Class II 3.2 2.5 2 0.75 7" Tape & Reel
885012108009SPEC
8 files 6.8 µF ±20% 10 1206 -55 °C up to +85 °C 100.02 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012207026SPEC
8 files 10 µF ±10% 10 0805 -55 °C up to +125 °C 100.01 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012107010SPEC
8 files 10 µF ±20% 10 0805 -55 °C up to +85 °C 100.01 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208018SPEC
8 files 10 µF ±10% 10 1206 -55 °C up to +125 °C 100.01 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012108010SPEC
8 files 10 µF ±20% 10 1206 -55 °C up to +85 °C 100.01 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012209005SPEC
8 files 10 µF ±10% 10 1210 -55 °C up to +125 °C 50.1 GΩ X7R Class II 3.2 2.5 2 0.75 7" Tape & Reel
885012109005SPEC
8 files 10 µF ±20% 10 1210 -55 °C up to +85 °C 50.05 GΩ X5R Class II 3.2 2.5 2 0.75 7" Tape & Reel
885012107011SPEC
8 files 22 µF ±20% 10 0805 -55 °C up to +85 °C 100.005 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208019SPEC
8 files 22 µF ±10% 10 1206 -55 °C up to +125 °C 100.005 GΩ X7R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel885080
885012108011SPEC
8 files 22 µF ±20% 10 1206 -55 °C up to +85 °C 100.005 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012209006SPEC
8 files 22 µF ±10% 10 1210 -55 °C up to +125 °C 50.02 GΩ X7R Class II 3.2 2.5 2.5 0.6 7" Tape & Reel885080
885012109006SPEC
8 files 22 µF ±20% 10 1210 -55 °C up to +85 °C 50.02 GΩ X5R Class II 3.2 2.5 2.5 0.6 7" Tape & Reel
885012106032SPEC
3 files 22 µF ±20% 10 0603 -55 °C up to +85 °C 200.002 GΩ X5R Class II 1.6 0.8 0.8 7" Tape & Reel
885012108012SPEC
8 files 47 µF ±20% 10 1206 -55 °C up to +85 °C 100.002 GΩ X5R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel885080
885012109007SPEC
8 files 47 µF ±20% 10 1210 -55 °C up to +85 °C 100.002 GΩ X5R Class II 3.2 2.5 2.5 0.75 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012005001SPEC
885012005002SPEC
885012005003SPEC
885012005004SPEC
885012005005SPEC
885012006001SPEC
885012005006SPEC
885012005007SPEC
885012006002SPEC
885012008001SPEC
885012005008SPEC
885012006003SPEC
885012007001SPEC
885012005009SPEC
885012006004SPEC
885012007002SPEC
885012008002SPEC
885012005010SPEC
885012006005SPEC
885012007003SPEC
885012005011SPEC
885012006006SPEC
885012008003SPEC
885012005012SPEC
885012006007SPEC
885012005013SPEC
885012205001SPEC
885012006008SPEC
885012206003SPEC
885012007004SPEC
885012207004SPEC
885012008004SPEC
885012005014SPEC
885012006009SPEC
885012007005SPEC
885012005015SPEC
885012205002SPEC
885012006010SPEC
885012206004SPEC
885012207005SPEC
885012005016SPEC
885012205003SPEC
885012006011SPEC
885012206005SPEC
885012007006SPEC
885012208004SPEC
885012005017SPEC
885012205004SPEC
885012006012SPEC
885012206006SPEC
885012007007SPEC
885012207006SPEC
885012008005SPEC
885012208005SPEC
885012205005SPEC
885012006013SPEC
885012206007SPEC
885012005018SPEC
885012205006SPEC
885012006014SPEC
885012206008SPEC
885012007008SPEC
885012207007SPEC
885012208006SPEC
885012205007SPEC
885012206009SPEC
885012207008SPEC
885012205008SPEC
885012006015SPEC
885012206010SPEC
885012207009SPEC
885012008006SPEC
885012205009SPEC
885012006016SPEC
885012206011SPEC
885012207010SPEC
885012205010SPEC
885012206012SPEC
885012208007SPEC
885012205011SPEC
885012206013SPEC
885012008007SPEC
885012205012SPEC
885012206014SPEC
885012007009SPEC
885012207011SPEC
885012008008SPEC
885012208008SPEC
885012204005SPEC
885012104012SPEC
885012205013SPEC
885012206015SPEC
885012207012SPEC
885012205014SPEC
885012206016SPEC
885012207013SPEC
885012008009SPEC
885012205015SPEC
885012206017SPEC
885012207014SPEC
885012008010SPEC
885012205016SPEC
885012206018SPEC
885012207015SPEC
885012209001SPEC
885012104013SPEC
885012205017SPEC
885012105009SPEC
885012206019SPEC
885012205018SPEC
885012105010SPEC
885012206020SPEC
885012207016SPEC
885012208009SPEC
885012104002SPEC
885012206021SPEC
885012207017SPEC
885012105011SPEC
885012206022SPEC
885012207018SPEC
885012209002SPEC
885012104006SPEC
885012206023SPEC
885012106007SPEC
885012207019SPEC
885012208010SPEC
885012206024SPEC
885012106008SPEC
885012207020SPEC
885012208011SPEC
885012206025SPEC
885012106009SPEC
885012207021SPEC
885012208012SPEC
885012105012SPEC
885012206026SPEC
885012106010SPEC
885012207022SPEC
885012208013SPEC
885012209003SPEC
885012207023SPEC
885012208014SPEC
885012105013SPEC
885012206027SPEC
885012106011SPEC
885012207024SPEC
885012107007SPEC
885012208015SPEC
885012108006SPEC
885012107008SPEC
885012208016SPEC
885012108007SPEC
885012106012SPEC
885012207025SPEC
885012107009SPEC
885012208017SPEC
885012108008SPEC
885012209004SPEC
885012108009SPEC
885012207026SPEC
885012107010SPEC
885012208018SPEC
885012108010SPEC
885012209005SPEC
885012109005SPEC
885012107011SPEC
885012208019SPEC
885012108011SPEC
885012209006SPEC
885012109006SPEC
885012106032SPEC
885012108012SPEC
885012109007SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingFilter StickFilter BagDesign Kit Samples

Videos

#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible

Videos

#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors

Videos

#askLorandt explains: LTspice DC-Bias Simulation for Capacitors

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them