OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Electrolytic CapacitorsMounting StyleSnap-InMounting StyleWCAP-AIG8 Aluminum Electrolytic Capacitors

WCAP-AIG8 Aluminum Electrolytic Capacitors

General Purpose +85 °C

Size Dimen­sionsMount
⌀ 22 mm -
⌀ 25 mm Snap-In
⌀ 30 mm Snap-In
⌀ 35 mm Snap-In
⌀ 40 mm -

Characteristics

  • General purpose product series with max. operating temperature of +85 °C
  • Mounting style: Snap-In
  • Capacitance range: 47 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 63 ‒ 450 V(DC)
  • Operating temperature:
    -40 °C up to +85 °C for UR ≤ 100 V(DC)
    -25 °C up to +85 °C for UR > 100 V(DC)
  • Endurance: 2000 h @ +85 °C
  • Dimensions (DxL) in mm: 22.0 x 26.0 up to 40.0 x 52.0
  • Recommended soldering: Wave soldering

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

All
⌀ 22 mm
⌀ 25 mm
⌀ 30 mm
⌀ 35 mm
⌀ 40 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples
861011483001SPEC
7 files 47 µF 450 2000 -25 °C up to +85 °C 360 423 20 10 22 26 Tray861011
861011483002SPEC
7 files 68 µF 450 2000 -25 °C up to +85 °C 500 612 20 10 22 31 Tray861011
861011483003SPEC
7 files 82 µF 450 2000 -25 °C up to +85 °C 890 738 20 10 22 31 Tray861011
861011484008SPEC
7 files 82 µF 450 2000 -25 °C up to +85 °C 890 738 20 10 25 26 Tray
861011483004SPEC
7 files 100 µF 450 2000 -25 °C up to +85 °C 1030 900 20 10 22 36 Tray861011
861011484009SPEC
7 files 100 µF 450 2000 -25 °C up to +85 °C 1030 900 20 10 25 31 Tray
861011483005SPEC
7 files 120 µF 450 2000 -25 °C up to +85 °C 1190 1080 20 10 22 41 Tray861011
861011484010SPEC
7 files 120 µF 450 2000 -25 °C up to +85 °C 1190 1080 20 10 25 36 Tray
861011483006SPEC
7 files 150 µF 450 2000 -25 °C up to +85 °C 1390 1350 20 10 22 51 Tray861011
861011484011SPEC
7 files 150 µF 450 2000 -25 °C up to +85 °C 1390 1350 20 10 25 41 Tray
861011485014SPEC
7 files 150 µF 450 2000 -25 °C up to +85 °C 1390 1350 20 10 30 31 Tray
861011483007SPEC
7 files 180 µF 450 2000 -25 °C up to +85 °C 1520 1620 20 10 22 51 Tray861011
861011484012SPEC
7 files 180 µF 450 2000 -25 °C up to +85 °C 1520 1620 20 10 25 46 Tray
861011485015SPEC
7 files 180 µF 450 2000 -25 °C up to +85 °C 1520 1620 20 10 30 36 Tray
861011484013SPEC
7 files 220 µF 450 2000 -25 °C up to +85 °C 1760 1980 20 10 25 51 Tray861011
861011485016SPEC
7 files 220 µF 450 2000 -25 °C up to +85 °C 1760 1980 20 10 30 41 Tray
861011486020SPEC
7 files 220 µF 450 2000 -25 °C up to +85 °C 1760 1980 20 10 35 37 Tray
861011384014SPEC
7 files 220 µF 400 2000 -25 °C up to +85 °C 1550 1760 20 25 30 Tray
861011485017SPEC
7 files 270 µF 450 2000 -25 °C up to +85 °C 2000 2430 20 10 30 46 Tray861011
861011486021SPEC
7 files 270 µF 450 2000 -25 °C up to +85 °C 2000 2430 20 10 35 37 Tray
861011485018SPEC
7 files 330 µF 450 2000 -25 °C up to +85 °C 2290 2970 20 10 30 46 Tray861011
861011486022SPEC
7 files 330 µF 450 2000 -25 °C up to +85 °C 2290 2970 20 10 35 37 Tray
861011385023SPEC
7 files 330 µF 400 2000 -25 °C up to +85 °C 2050 2640 20 30 30 Tray
861011485019SPEC
7 files 390 µF 450 2000 -25 °C up to +85 °C 2540 3510 20 10 30 46 Tray861011
861011486023SPEC
7 files 390 µF 450 2000 -25 °C up to +85 °C 2540 3510 20 10 35 42 Tray
861011487025SPEC
7 files 390 µF 450 2000 -25 °C up to +85 °C 2540 3510 20 10 40 37 Tray
861011486024SPEC
7 files 470 µF 450 2000 -25 °C up to +85 °C 2890 4230 20 10 35 47 Tray861011
861011487026SPEC
7 files 470 µF 450 2000 -25 °C up to +85 °C 2890 4230 20 10 40 42 Tray
861011084009SPEC
7 files 470 µF 200 2000 -25 °C up to +85 °C 2080 1880 15 25 25 Tray
861011386030SPEC
7 files 470 µF 400 2000 -25 °C up to +85 °C 2420 3760 20 35 35 Tray
861011487027SPEC
7 files 560 µF 450 2000 -25 °C up to +85 °C 3260 5040 20 10 40 52 Tray861011
861011084015SPEC
7 files 680 µF 200 2000 -25 °C up to +85 °C 2980 2720 15 25 30 Tray
861011086027SPEC
7 files 1500 µF 200 2000 -25 °C up to +85 °C 4770 6000 15 35 35 Tray
861010784009SPEC
7 files 3300 µF 63 2000 -40 °C up to +85 °C 3120 4158 20 25 30 Tray
861010786015SPEC
7 files 4700 µF 63 2000 -40 °C up to +85 °C 3280 5922 30 35 25 Tray
861010786021SPEC
7 files 6800 µF 63 2000 -40 °C up to +85 °C 4320 8568 30 35 30 Tray
Order Code Data­sheet Simu­lation
861011483001SPEC
861011483002SPEC
861011483003SPEC
861011484008SPEC
861011483004SPEC
861011484009SPEC
861011483005SPEC
861011484010SPEC
861011483006SPEC
861011484011SPEC
861011485014SPEC
861011483007SPEC
861011484012SPEC
861011485015SPEC
861011484013SPEC
861011485016SPEC
861011486020SPEC
861011384014SPEC
861011485017SPEC
861011486021SPEC
861011485018SPEC
861011486022SPEC
861011385023SPEC
861011485019SPEC
861011486023SPEC
861011487025SPEC
861011486024SPEC
861011487026SPEC
861011084009SPEC
861011386030SPEC
861011487027SPEC
861011084015SPEC
861011086027SPEC
861010784009SPEC
861010786015SPEC
861010786021SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them