General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 7.62 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Wire Guard Material | Phosphor Bronze |
Electrical Properties | |
---|---|
IR | 20 A |
IR cULus | 20 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691309410002 | SPEC | 6 files | 2 | Pluggable | PCB | No | Horizontal | 691001 691002 | |
691309410003 | SPEC | 6 files | 3 | Pluggable | PCB | No | Horizontal | – | |
691309410004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Horizontal | – | |
691309410005 | SPEC | 6 files | 5 | Pluggable | PCB | No | Horizontal | – | |
691309410006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Horizontal | – | |
691309410007 | SPEC | 6 files | 7 | Pluggable | PCB | No | Horizontal | – | |
691309410008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Horizontal | – | |
691309410012 | SPEC | 6 files | 12 | Pluggable | PCB | No | Horizontal | – |
Order Code | Datasheet |
---|---|
691309410002 | SPEC |
691309410003 | SPEC |
691309410004 | SPEC |
691309410005 | SPEC |
691309410006 | SPEC |
691309410007 | SPEC |
691309410008 | SPEC |
691309410012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 3484 - 7.62 mm Reversed Gender Vertical
WR-TBL Series 3114 - 7.62 mm Close Vertical PCB Header
WR-TBL Series 3114 - 7.62 mm Open Vertical PCB Header
WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header
WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header
WR-TBL Series 3174 - 7.62 mm Close Horizontal PCB Header
Assortments
Articles from this product series can be found in the following assortments: