General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Phosphor Bronze |
Electrical Properties | |
---|---|
IR | 20 A |
IR cULus | 20 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 7 up to 8 (mm) |
Screw | M3 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 12 to 22 (AWG) |
Solid Wire Section (Metric) | 3.31 to 0.326 (mm²) |
Stranded Wire Section (AWG) | 12 to 22 (AWG) |
Stranded Wire Section (Metric) | 3.31 to 0.326 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691348500002 | SPEC | 3 files | 2 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | 691001 | |
691348500003 | SPEC | 3 files | 3 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | 612690 | |
691348500004 | SPEC | 3 files | 4 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | – | |
691348500005 | SPEC | 3 files | 5 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | – | |
691348500006 | SPEC | 3 files | 6 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | – | |
691348500007 | SPEC | 3 files | 7 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | – | |
691348500008 | SPEC | 3 files | 8 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | – | |
691348500012 | SPEC | 3 files | 12 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | – |
Order Code | Datasheet |
---|---|
691348500002 | SPEC |
691348500003 | SPEC |
691348500004 | SPEC |
691348500005 | SPEC |
691348500006 | SPEC |
691348500007 | SPEC |
691348500008 | SPEC |
691348500012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 3405 - 5.08 mm Vertical with Flanges
WR-TBL Series 353 - 5.08 mm Vertical Screwless
WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side
WR-TBL Series 3445 - 5.08 mm Horizontal with Hook on Back Side
WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header
WR-TBL Series 351 - 5.08 mm Vertical
WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header
Assortments
Articles from this product series can be found in the following assortments: