General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Spring Material | Stainless Steel |
Electrical Properties | |
---|---|
IR | 12 A |
Working Voltage | 300 V |
Withstanding Voltage | 1600 V |
Contact Resistance | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 11 up to 12 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 26 to 14 (AWG) |
Solid Wire Section (Metric) | 0.2 to 1.5 (mm²) |
Stranded Wire Section (AWG) | 26 to 14 (AWG) |
Stranded Wire Section (Metric) | 0.2 to 1.5 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691304530002 | SPEC | 3 files | 2 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304530003 | SPEC | 3 files | 3 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | 691002 | |
691304530004 | SPEC | 3 files | 4 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304530005 | SPEC | 3 files | 5 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304530006 | SPEC | 3 files | 6 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304530007 | SPEC | 3 files | 7 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304530008 | SPEC | 3 files | 8 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304530009 | SPEC | 3 files | 9 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304530010 | SPEC | 3 files | 10 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – |
Order Code | Datasheet |
---|---|
691304530002 | SPEC |
691304530003 | SPEC |
691304530004 | SPEC |
691304530005 | SPEC |
691304530006 | SPEC |
691304530007 | SPEC |
691304530008 | SPEC |
691304530009 | SPEC |
691304530010 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
Assortments
Articles from this product series can be found in the following assortments: