General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Design Kit | Samples |
---|---|---|---|---|---|
691399900001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 691002 | |
691399900002 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 691002 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Design Kit | Samples |
---|
Suitable for

WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header

WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header

WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header

WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header

WR-TBL Series 3177 - 5.00 mm Close Horizontal PCB Header with Flanges

WR-TBL Series 3187 - 5.00 mm Close Vertical PCB Header with Flanges

WR-TBL Series 3055 - 5.08 mm - PCB Header Horizontal Entry with Plastic Latches

WR-TBL Series 3055 - 5,08 mm - PCB Header Vertical Entry with Plastic Latches

WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic Latches

WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header

WR-TBL Series 3484 - 7.62 mm Reversed Gender Vertical

WR-TBL Series 3457 - 5.00 mm Horizontal CAB Entry Plug with Flanges & Hook on Back Side

WR-TBL Series 3407 - 5.00 mm Horizontal with Flanges and hook on wire Side

WR-TBL Series 3527 - 5.00 mm Vertical

WR-TBL Series 3434 - 7.62 mm Horizontal w. Flanges & Hook on Wire Side

WR-TBL Series 3444 - 7.62 mm Horizontal w. Hook on Back Side

WR-TBL Series 3437 - 5.00 mm Vertical with Flanges

WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header

WR-TBL Series 3404 - 7.62 mm Vertical with Flanges

WR-TBL Series 3517 - 5.00 mm Horizontal with hook on wire Side

WR-TBL Series 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side

WR-TBL Series 3524 - 7.62 mm Horizontal w. Hook on Wire Side

WR-TBL Series 3454 - 7.62 mm Horizontal w. Flanges and Hook on Back Side
Tools
Assortments
Articles from this product series can be found in the following assortments: