General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C; -40 °C up to +115 °C |
Compliance | RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
Electrical Properties | |
---|---|
IR | 5 A |
IR cULus | 5 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 20 to 22 (AWG) |
Solid Wire Section (Metric) | 0.518 to 0.326 (mm²) |
Stranded Wire Section (AWG) | 20 to 22 (AWG) |
Stranded Wire Section (Metric) | 0.518 to 0.326 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691359340002 | SPEC | 3 files | 2 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | |
691359340003 | SPEC | 3 files | 3 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | |
691359340004 | SPEC | 3 files | 4 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | |
691359340005 | SPEC | 3 files | 5 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | |
691359340006 | SPEC | 3 files | 6 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | |
691359340007 | SPEC | 3 files | 7 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | |
691359340008 | SPEC | 3 files | 8 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | |
691359340012 | SPEC | 3 files | 12 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) |
Order Code | Datasheet |
---|---|
691359340002 | SPEC |
691359340003 | SPEC |
691359340004 | SPEC |
691359340005 | SPEC |
691359340006 | SPEC |
691359340007 | SPEC |
691359340008 | SPEC |
691359340012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 3103 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Flanges & Coding finger - THT
WR-TBL Series 3233 - 3.81 mm Vertical PCB Header with Flanges
WR-TBL Series 3303 - 3.81 mm Double Level Vertical Male PCB Header with Flanges & Nut Type
WR-TBL Series 3273 - 3.81 mm Double Level Horizontal Male PCB Header
WR-TBL Series 3253 - 3.81 mm Horizontal PCB Header with Flanges
WR-TBL Series 3283 - 3.81 mm Double Level Horizontal Male PCB Header with Flanges & Nut Type
WR-TBL Series 357B - 3.81 mm Double Level Horizontal Male PCB Header with Flanges
WR-TBL Series 357B - 3.81 mm Double Level Vertical Male PCB Header with Flanges
WR-TBL Series 7013 - 3.81 mm Vertical PCB Header THR Type with Flanges
WR-TBL Series 7013 - 3.81 mm Horizontal PCB Header THR Type with Flanges