General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Brass |
Contact Plating | Tin |
Pin Material | Brass |
Pin Plating | Tin over Nickel |
Electrical Properties | |
---|---|
IR | 10 A; 10.5 A |
IR[cULus] | 10 A |
IR[VDE] | 10.5 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
RC | 20 mΩ |
RC | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
UL Approval | E315414 |
VDE Approval | 40023195 |
Glow Wire Approval | Conform [IEC 60335-1] |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691323300002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | PCB Header | Cable | No | PCB Header | – | |
691323300003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | PCB Header | Cable | No | PCB Header | 691002 | |
691323300004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | PCB Header | Cable | No | PCB Header | – | |
691323300005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | PCB Header | Cable | No | PCB Header | – | |
691323300006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | PCB Header | Cable | No | PCB Header | – | |
691323300007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | PCB Header | Cable | No | PCB Header | – | |
691323300008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | PCB Header | Cable | No | PCB Header | – | |
691323300012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | PCB Header | Cable | No | PCB Header | – |
Order Code | Datasheet |
---|---|
691323300002 | SPEC |
691323300003 | SPEC |
691323300004 | SPEC |
691323300005 | SPEC |
691323300006 | SPEC |
691323300007 | SPEC |
691323300008 | SPEC |
691323300012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
Mates with

WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw

WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side

WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side

WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side

WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges

WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile

WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug
Assortments
Articles from this product series can be found in the following assortments: