General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 3.5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Phosphor Bronze |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR[cULus] | 6 A |
IR[VDE] | 2 A |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
RC | 20 mΩ |
RC | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 7.5 up to 8.5 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 14 to 20 (AWG) |
Solid Wire Section (Metric) | 2.08 to 0.518 (mm²) |
Stranded Wire Section (AWG) | 14 to 20 (AWG) |
Stranded Wire Section (Metric) | 2.08 to 0.518 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40036145 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
691412120002MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | |
691412120003MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | 691001 | |
691412120004MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | |
691412120005MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | |
691412120006MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | |
691412120007MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | |
691412120008MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | |
691412120009MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | |
691412120010MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | |
691412120011MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | |
691412120012MB | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – |
Order Code | Datasheet |
---|---|
691412120002MB | SPEC |
691412120003MB | SPEC |
691412120004MB | SPEC |
691412120005MB | SPEC |
691412120006MB | SPEC |
691412120007MB | SPEC |
691412120008MB | SPEC |
691412120009MB | SPEC |
691412120010MB | SPEC |
691412120011MB | SPEC |
691412120012MB | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
Assortments
Articles from this product series can be found in the following assortments: