General Information | |
---|---|
Operating Temperature | -55 °C up to +105 °C |
Gender | Male |
Type | Crimp Housing |
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Flammability Rating | UL94 V-0 |
Contact Material | PBT |
Contact Plating | steel tin plated |
Contact Type | Stamped |
Shielding Material | Steel |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
IR | 3 A |
Working Voltage | 125 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|---|---|---|---|---|---|---|---|
618009217122 | SPEC | 3 files | 9 | Male | Crimp Housing | -55 °C up to +105 °C | 125 | |
618015217122 | SPEC | 3 files | 15 | Male | Crimp Housing | -55 °C up to +105 °C | 125 | |
618025217122 | SPEC | 3 files | 25 | Male | Crimp Housing | -55 °C up to +105 °C | 125 | |
618037217122 | SPEC | 3 files | 37 | Male | Crimp Housing | -55 °C up to +105 °C | 125 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|
Mates with
WR-DSUB Female IDC
WR-DSUB Female PCB Connector
WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw
WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw
WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw
WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw
WR-DSUB Female Terminal Housing