Design Kit Infrared LEDs & Photodetectors

Order Code 154150

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λPeak typ.(nm)
λCentroid max.
Ie typ.(mW/sr)
VF typ.(V)
2θ50% typ.(°)
Chip Technology
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-TIRW THT Infrared Round Waterclear, 850 nm, 845.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]85 mW/sr
Forward Voltage [typ.]1.5 V
Viewing Angle Phi 0° [typ.]35 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-TIRW THT Infrared Round Waterclear, 850 nm, 845.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]60 mW/sr
Forward Voltage [typ.]1.5 V
Viewing Angle Phi 0° [typ.]35 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SISW SMT Infrared Sideview LED Waterclear, 850 nm, 845.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]2 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]130 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SIRW SMT Infrared Reverse Mount Waterclear Dome, 850 nm, 845.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]20 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]30 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SICW SMT Chip LED Infrared Waterclear, 850 nm, 845.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]2 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]130 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SITW SMT Infrared TOP LED Waterclear, 850 nm, 845.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]9 mW/sr
Forward Voltage [typ.]1.5 V
Viewing Angle Phi 0° [typ.]120 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SIMW SMT Infrared Ceramic Waterclear, 855 nm, 850.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]855 nm
Centroid Wavelength [max.]850.0 
Radiant Intensity [typ.]350 mW/sr
Forward Voltage [typ.]2 V
Viewing Angle Phi 0° [typ.]90 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SIMW SMT Infrared Ceramic Waterclear, 855 nm, 850.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]855 nm
Centroid Wavelength [max.]850.0 
Radiant Intensity [typ.]250 mW/sr
Forward Voltage [typ.]2 V
Viewing Angle Phi 0° [typ.]130 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-TIRW THT Infrared Round Waterclear, 940 nm, 940.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]75 mW/sr
Forward Voltage [typ.]1.3 V
Viewing Angle Phi 0° [typ.]35 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-TIRW THT Infrared Round Waterclear, 940 nm, 940.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]30 mW/sr
Forward Voltage [typ.]1.3 V
Viewing Angle Phi 0° [typ.]35 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SISW SMT Infrared Sideview LED Waterclear, 940 nm, 940.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]1 mW/sr
Forward Voltage [typ.]1.2 V
Viewing Angle Phi 0° [typ.]150 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SIRW SMT Infrared Reverse Mount Waterclear Dome, 940 nm, 940.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]5 mW/sr
Forward Voltage [typ.]1.2 V
Viewing Angle Phi 0° [typ.]30 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SICW SMT Chip LED Infrared Waterclear, 940 nm, 940.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]0.8 mW/sr
Forward Voltage [typ.]1.2 V
Viewing Angle Phi 0° [typ.]150 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SITW SMT Infrared TOP LED Waterclear, 940 nm, 940.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]8 mW/sr
Forward Voltage [typ.]1.4 V
Viewing Angle Phi 0° [typ.]120 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SIMW SMT Infrared Ceramic Waterclear, 945 nm, 940.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]945 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]300 mW/sr
Forward Voltage [typ.]1.9 V
Viewing Angle Phi 0° [typ.]90 °
Chip TechnologyAlGaAs 
–Check availability
SPECWL-SIMW SMT Infrared Ceramic Waterclear, 945 nm, 940.0
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]945 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]220 mW/sr
Forward Voltage [typ.]1.9 V
Viewing Angle Phi 0° [typ.]130 °
Chip TechnologyAlGaAs 
–Check availability

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos