Applications
- Processable with hexagonal crimptools according to general market standard
| General Information | |
|---|---|
| Operating Temperature | -30 °C up to +125 °C |
| Material | Cu-EPT, EN13600 |
| Surface | Tin |
| Packaging Properties | |
|---|---|
| Packaging | Carton |
Products
| Order Code | Datasheet | Downloads | Status | Screw | Wire Cross Section (mm²) | Design Kit | Samples |
|---|---|---|---|---|---|---|---|
| 5581050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M10 | 50 | – | |
| 5581070 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M10 | 70 | – | |
| 5581095 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M10 | 95 | – | |
| 55803015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M3 | 1.5 | 558001 | |
| 55803025 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M3 | 2.5 | 558001 | |
| 55804025 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M4 | 2.5 | 558001 | |
| 5580404 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M4 | 4 | 558001 | |
| 5580406 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M4 | 6 | 558001 | |
| 5580506 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M5 | 6 | 558001 | |
| 5580510 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M5 | 10 | 558001 | |
| 5580516 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M5 | 16 | 558001 | |
| 5580610 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M6 | 10 | 558001 | |
| 5580616 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M6 | 16 | 558001 | |
| 5580625 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M6 | 25 | 558001 | |
| 5580635 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M6 | 35 | 558001 | |
| 5580825 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M8 | 25 | – | |
| 5580835 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M8 | 35 | 558001 | |
| 5580850 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M8 | 50 | 558001 | |
| 5580870 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | M8 | 70 | – |
| Order Code | Datasheet |
|---|---|
| 5581050 | SPEC |
| 5581070 | SPEC |
| 5581095 | SPEC |
| 55803015 | SPEC |
| 55803025 | SPEC |
| 55804025 | SPEC |
| 5580404 | SPEC |
| 5580406 | SPEC |
| 5580506 | SPEC |
| 5580510 | SPEC |
| 5580516 | SPEC |
| 5580610 | SPEC |
| 5580616 | SPEC |
| 5580625 | SPEC |
| 5580635 | SPEC |
| 5580825 | SPEC |
| 5580835 | SPEC |
| 5580850 | SPEC |
| 5580870 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Screw | Wire Cross Section (mm²) | Design Kit | Samples |
|---|
Mates with

WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference

WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain

WP-RATR REDCUBE PRESS-FIT right angled, two-rows

WP-RAFU REDCUBE PRESS-FIT right angled, full plain

WP-TGTR REDCUBE PRESS-FIT two-part, ground terminal

WP-TGCF REDCUBE PRESS-FIT two-part, ground terminal with circumference pin-plate

WP-TPSE REDCUBE PRESS-FIT two-part, support element

WP-SMSH REDCUBE SMT with external thread

WP-THRBU REDCUBE THR with internal through-hole thread

WP-SMRA SMT Right Angled without Pins

WP-THRSH REDCUBE THR with external thread

WP-SMBU REDCUBE SMT with internal blind-hole thread

WP-SMRT REDCUBE SMT Reverse with internal thread

WP-SMSH REDCUBE SMT with external thread with Pin

WP-SMRT REDCUBE SMT Reverse with internal through-hole

WP-THRBU REDCUBE THR with internal blind-hole thread

WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows

WP-SMRA SMT Right Angled with Pins
Assortments
Articles from this product series can be found in the following assortments: