Characteristics
- Wide selection of snap ferrites of different cable types, different frequency ranges
and a wide range of cable diameters. - Module in compact design
Length: 315 mm
Height: 435 mm
Width: 220 mm - All technical information at a glance
- Lifelong free refill
- Immediate availability of components on site
Applications
- Flexible and compact shelf system for the extensive equipment of EMC and design laboratories with electronic components
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Suitable for | Samples |
|---|---|---|---|---|---|---|---|
| 74275812 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-BUENO | – | ||
| 74275813 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-BUENO | – | ||
| 74275815 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-BUENO | – | ||
| 74271142 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74271111 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74271112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74271131 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74271132 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74271221 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74271222 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74271633 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-GAP | – | ||
| 74271622 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-GAP | – | ||
| 7427153 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-RING | – | ||
| 7427154 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-RING | – | ||
| 7427155 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-RING | – | ||
| 7427246 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-FLAT | – | ||
| 7427248 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-FLAT | – | ||
| 74272475 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-FLAT | – | ||
| 7427247 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-FLAT | – | ||
| 7427711 | SPEC | – | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-CLIP | 78271111 78271111S 78271112 78271112S 74272111S 74272112S 74271111 74271111S 74271112 74271112S 74271633 74271633S 74272111 74272112 | |
| 7427713 | SPEC | – | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-CLIP | 78271131 78271132 78271132S 74272131S 74272132S 74271131 74271131S 74271132 74271132S 74272131 74272132 | |
| 74271 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-KEY (Safety Key) | – | |
| 74271151 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74271211 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74271251 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74272151 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – | ||
| 74272211 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – | ||
| 74272251 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – | ||
| 74272142 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – | ||
| 7427722 | SPEC | – | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-CLIP | 74272221S 74272222S 74271221 74271221S 74271222 74271222S 74272221 74272222 | |
| 74272131 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – | ||
| 74272132 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – | ||
| 74272221 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – | ||
| 74272222 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – | ||
| 74271140 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
| 74272140 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – | ||
| 74272111 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – | ||
| 74272112 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-STAR-TEC LFS | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Suitable for | Samples |
|---|
Use with
Videos
Alpha-Rack – the flexible rack system with lifelong free refill




