| | 10, Real Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeReal Code | Ingress Protection CodeIP67 | Vaporphase processYes | Actuator ColorRed | | | |
 | | 10, Complement Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeComplement Code | Ingress Protection CodeIP67 | Vaporphase processYes | Actuator ColorOrange | | | |
 | | 10, Real Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeReal Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorLight Grey | | | |
 | | 10, Complement Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeComplement Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorBlue | | | |
 | | 10, Real Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeReal Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorLight Grey | | | |
 | | 10, Complement Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeComplement Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorBlue | | | |
 | | | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeReal Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorLight Grey | | Design Kit – | |
 | | | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeComplement Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorBlue | | Design Kit – | |
 | | 10, Real Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeReal Code | Ingress Protection CodeIP67 | – | Actuator ColorLight Grey | | Design Kit – | |
 | | 10, Complement Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeComplement Code | Ingress Protection CodeIP67 | – | Actuator ColorBlue | | Design Kit – | |
 | | 10, Real Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeReal Code | Ingress Protection CodeIP67 | – | Actuator ColorLight Grey | | Design Kit – | |
 | | 10, Complement Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position10 | CodeComplement Code | Ingress Protection CodeIP67 | – | Actuator ColorBlue | | Design Kit – | |
 | | 16, Real Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeReal Code | Ingress Protection CodeIP67 | Vaporphase processYes | Actuator ColorGrey | | | |
 | | 16, Complement Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeComplement Code | Ingress Protection CodeIP67 | Vaporphase processYes | Actuator ColorIvory | | | |
 | | 16, Real Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeReal Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorLight Grey | | | |
 | | 16, Complement Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeComplement Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorBlue | | | |
 | | 16, Real Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeReal Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorLight Grey | | | |
 | | 16, Complement Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeComplement Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorBlue | | | |
 | | | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeReal Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorLight Grey | | Design Kit – | |
 | | | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeComplement Code | Ingress Protection CodeIP67 | Vaporphase processnot specified | Actuator ColorBlue | | Design Kit – | |
 | | 16, Real Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeReal Code | Ingress Protection CodeIP67 | – | Actuator ColorLight Grey | | Design Kit – | |
 | | 16, Complement Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeComplement Code | Ingress Protection CodeIP67 | – | Actuator ColorBlue | | Design Kit – | |
 | | 16, Real Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeReal Code | Ingress Protection CodeIP67 | – | Actuator ColorLight Grey | | Design Kit – | |
 | | 16, Complement Code, IP67 | | Status Activei| Production is active. Expected lifetime: >10 years. | Number of Position16 | CodeComplement Code | Ingress Protection CodeIP67 | – | Actuator ColorBlue | | Design Kit – | |