WE-TDC HV SMT Coupled Inductor
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
8018
8 8 1.8
8038
8 8 3.8

Characteristics

  • Low profile coupled inductor with 2.0kV Isolation
  • Low losses and low Leakage Inductance
  • Magnetical shielded
  • 1:1 Transformer
  • Operation temperature: -40°C to +125°C
  • Functional Isolation for a working voltage or 250VRMS

Reference Designs

  • RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems

Applications

  • High density Isolated converter application (e.g. Flyback converter)
  • Buck, Boost, Sepic, Zeta, CUK Converter
  • Switching regulator with second unregulated output voltage

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

All
8018
8038
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
fres 1(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
76889440047
SPEC4.7 µH, 4.7 µH, 1:1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 14.7 µH
Inductance 24.7 µH
Turns Ratio1:1 
Rated Current2.45 A
Rated Current 22.45 A
Saturation Current 14.7 A
Saturation Current 24.7 A
DC Resistance 185 mΩ
DC Resistance 285 mΩ
DC Resistance 1110 mΩ
DC Resistance 2110 mΩ
Self Resonant Frequency [1]43 MHz
–Check availability
76889430056
SPEC5.6 µH, 5.6 µH, 1:1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 15.6 µH
Inductance 25.6 µH
Turns Ratio1:1 
Rated Current1.4 A
Rated Current 21.4 A
Saturation Current 12 A
Saturation Current 22 A
DC Resistance 1190 mΩ
DC Resistance 2190 mΩ
DC Resistance 1234 mΩ
DC Resistance 2234 mΩ
Self Resonant Frequency [1]58 MHz
–Check availability
76889430100
SPEC10 µH, 10 µH, 1:1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 210 µH
Turns Ratio1:1 
Rated Current1.1 A
Rated Current 21.1 A
Saturation Current 11.67 A
Saturation Current 21.67 A
DC Resistance 1280 mΩ
DC Resistance 2280 mΩ
DC Resistance 1321 mΩ
DC Resistance 2321 mΩ
Self Resonant Frequency [1]47.5 MHz
–Check availability
76889440100
SPEC10 µH, 10 µH, 1:1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 210 µH
Turns Ratio1:1 
Rated Current1.6 A
Rated Current 21.6 A
Saturation Current 13 A
Saturation Current 23 A
DC Resistance 1160 mΩ
DC Resistance 2160 mΩ
DC Resistance 1200 mΩ
DC Resistance 2200 mΩ
Self Resonant Frequency [1]29 MHz
–Check availability
76889430150
SPEC15 µH, 15 µH, 1:1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 115 µH
Inductance 215 µH
Turns Ratio1:1 
Rated Current0.95 A
Rated Current 20.95 A
Saturation Current 11.3 A
Saturation Current 21.3 A
DC Resistance 1380 mΩ
DC Resistance 2380 mΩ
DC Resistance 1422 mΩ
DC Resistance 2422 mΩ
Self Resonant Frequency [1]35 MHz
–Check availability
76889440150
SPEC15 µH, 15 µH, 1:1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 115 µH
Inductance 215 µH
Turns Ratio1:1 
Rated Current1.25 A
Rated Current 21.25 A
Saturation Current 12.8 A
Saturation Current 22.8 A
DC Resistance 1300 mΩ
DC Resistance 2300 mΩ
DC Resistance 1355 mΩ
DC Resistance 2355 mΩ
Self Resonant Frequency [1]21 MHz
–Check availability
76889430220
SPEC22 µH, 22 µH, 1:1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 122 µH
Inductance 222 µH
Turns Ratio1:1 
Rated Current0.75 A
Rated Current 20.75 A
Saturation Current 11 A
Saturation Current 21 A
DC Resistance 1700 mΩ
DC Resistance 2700 mΩ
DC Resistance 1780 mΩ
DC Resistance 2780 mΩ
Self Resonant Frequency [1]26 MHz
–Check availability
76889440220
SPEC22 µH, 22 µH, 1:1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 122 µH
Inductance 222 µH
Turns Ratio1:1 
Rated Current1 A
Rated Current 21 A
Saturation Current 12.1 A
Saturation Current 22.1 A
DC Resistance 1390 mΩ
DC Resistance 2390 mΩ
DC Resistance 1455 mΩ
DC Resistance 2455 mΩ
Self Resonant Frequency [1]15.5 MHz
–Check availability
76889440330
SPEC33 µH, 33 µH, 1:1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 133 µH
Inductance 233 µH
Turns Ratio1:1 
Rated Current0.85 A
Rated Current 20.85 A
Saturation Current 11.85 A
Saturation Current 21.85 A
DC Resistance 1575 mΩ
DC Resistance 2575 mΩ
DC Resistance 1640 mΩ
DC Resistance 2640 mΩ
Self Resonant Frequency [1]14 MHz
–Check availability

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Schematic representations of the REDEXPERT loss simulator

Videos

WE-MCRI – Innovative Molded Coupled Inductor by Würth Elektronik eiSos