WE-STAR-GAP

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • With air gap of 0.8 mm
  • Worldwide first split case ferrite with "defined air-gap"
  • Especially helpful for EMI problems in frequency range of 100 MHz up to 1.0 GHz
  • Data signals up to 100 MHz will not be effected
  • Best performance (impedance) especially with 2 windings
  • Low magnetic saturation of the material in cases of high DC current applications which therefore gives a low reduction of impedance
  • Pre-fixing cable system facilitates the assembly process
  • Cable clamping protection
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: NiZn

Applications

  • High speed data lines, especially LAN network CAT5 and higher
  • Less influence for your electronic by wireless mobile phone radiations, bluetooth and wireless LAN
  • Reduce disturbance by USB 2.0 and other fast digital signals
  • Minimize the interference by fast circuits and SMPS
  • Suppression of the harmonic waves and no damping for the signal below 100 MHz
  • Better performance for high DC current applications with interference problems like power supply, motor drives and more
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Ø Cable(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 200 MHz
1 turn
(Ω)
Z @ 300 MHz
1 turn
(Ω)
Z @ 500 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Z @ 200 MHz
2 turns
(Ω)
Z @ 300 MHz
2 turns
(Ω)
Z @ 500 MHz
2 turns
(Ω)
Material
L(mm)
W(mm)
H(mm)
Color
Safety Key
STAR-CLIP Fixation
Design Kit
Alpha-Rack
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WE-STAR-GAP
74271633
SPEC4.5 - 8, 28 Ω, 100 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 4.5 - 8
Impedance @ 25 MHz 1 turn28 Ω
Impedance @ 100 MHz 1 turn100 Ω
Impedance @ 200 MHz 1 turn190 Ω
Impedance @ 300 MHz 1 turn250 Ω
Impedance @ 500 MHz 1 turn345 Ω
Impedance @ 25 MHz 2 turns90 Ω
Impedance @ 100 MHz 2 turns400 Ω
Impedance @ 200 MHz 2 turns900 Ω
Impedance @ 300 MHz 2 turns1750 Ω
Impedance @ 500 MHz 2 turns1100 Ω
Material4 W 620 
Length35.1 mm
Width21.7 mm
Height19 mm
Plastic Housing ColorGrey 
Safety Key
STAR-CLIP Fixation
Design Kit
Alpha-Rack
–Check availability
WE-STAR-GAP
74271633S
SPEC4.5 - 8, 28 Ω, 100 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 4.5 - 8
Impedance @ 25 MHz 1 turn28 Ω
Impedance @ 100 MHz 1 turn100 Ω
Impedance @ 200 MHz 1 turn190 Ω
Impedance @ 300 MHz 1 turn250 Ω
Impedance @ 500 MHz 1 turn345 Ω
Impedance @ 25 MHz 2 turns90 Ω
Impedance @ 100 MHz 2 turns400 Ω
Impedance @ 200 MHz 2 turns900 Ω
Impedance @ 300 MHz 2 turns1750 Ω
Impedance @ 500 MHz 2 turns1100 Ω
Material4 W 620 
Length35.1 mm
Width21.7 mm
Height19 mm
Plastic Housing ColorBlack 
Safety Key
STAR-CLIP Fixation
Design Kit –
Alpha-Rack –
–Check availability
WE-STAR-GAP
74271622
SPEC8.5 - 12.5, 35 Ω, 140 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 8.5 - 12.5
Impedance @ 25 MHz 1 turn35 Ω
Impedance @ 100 MHz 1 turn140 Ω
Impedance @ 200 MHz 1 turn200 Ω
Impedance @ 300 MHz 1 turn300 Ω
Impedance @ 500 MHz 1 turn400 Ω
Impedance @ 25 MHz 2 turns135 Ω
Impedance @ 100 MHz 2 turns640 Ω
Impedance @ 200 MHz 2 turns1400 Ω
Impedance @ 300 MHz 2 turns1900 Ω
Impedance @ 500 MHz 2 turns830 Ω
Material4 W 620 
Length35.2 mm
Width30.3 mm
Height28.2 mm
Plastic Housing ColorGrey 
Safety Key
STAR-CLIP Fixation –
Design Kit
Alpha-Rack
–Check availability
WE-STAR-GAP
74271622S
SPEC8.5 - 12.5, 35 Ω, 140 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 8.5 - 12.5
Impedance @ 25 MHz 1 turn35 Ω
Impedance @ 100 MHz 1 turn140 Ω
Impedance @ 200 MHz 1 turn200 Ω
Impedance @ 300 MHz 1 turn300 Ω
Impedance @ 500 MHz 1 turn400 Ω
Impedance @ 25 MHz 2 turns135 Ω
Impedance @ 100 MHz 2 turns640 Ω
Impedance @ 200 MHz 2 turns1400 Ω
Impedance @ 300 MHz 2 turns1900 Ω
Impedance @ 500 MHz 2 turns830 Ω
Material4 W 620 
Length35.2 mm
Width30.3 mm
Height28.2 mm
Plastic Housing ColorBlack 
Safety Key
STAR-CLIP Fixation –
Design Kit –
Alpha-Rack –
–Check availability

Cable diameter clamping range

Snap ferrite with defined air gap – WE-STAR-GAP

The article-specific clamping range of WE-STAR-GAP enables precise selection for defined cable diameters, ensuring a secure and accurate fit. The series is characterized by its defined air gap, which allows targeted adjustment of the ferrite-based properties and provides excellent saturation behavior in the high-frequency range. The products are available in grey and black.

clamping range of STAR-GAP

#askLorandt explains:

Effect of the Number of Turns on a Snap Ferrite

One, two, or three turns?

How does the number of turns affect the impedance of snap ferrites? This #askLorandt video provides a practical explanation of how one, two, or multiple turns influence the damping and filtering behavior of ferrites. Based on measurement results, it shows the differences between closed ferrites and split snap ferrites, how impedance changes across different frequency ranges, and why additional turns can be particularly beneficial at lower frequencies. At the same time, it becomes clear that as the number of turns increases, parasitic effects such as higher capacitance also play a role. In addition, the video explains the differences between NiZn and MnZn ferrites and helps developers select the right solution for EMC, cable suppression, and interference reduction.

alttext yt_img_for_code_KTEMgJmA5tI.jpg 1691582427

Assortments

Articles from this product series can be found in the following assortments: