749119533
Flyback, 33 - 57 V (DC), 3.3 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Flyback
Input Voltage 33 - 57 V (DC)
Output Voltage 1 3.3 V
Output Current 1 3.5 A
Output Voltage 2 3.3 V
Output Current 2 3.5 A
Auxiliary Voltage 10 V
Turns Ratio 8:1:1:3
Insulation Test Voltage 1500 V (AC)
Size EPQ13
7491195331
Flyback, 9 - 57 V (DC), 3.3 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Flyback
Input Voltage 9 - 57 V (DC)
Output Voltage 1 3.3 V
Output Current 1 3.2 A
Output Voltage 2 3.3 V
Output Current 2 3.2 A
Auxiliary Voltage 10 V
Turns Ratio 4:1:1:3
Insulation Test Voltage 1500 V (AC)
Size EPQ13
749119550
Flyback, 33 - 57 V (DC), 5 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Flyback
Input Voltage 33 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 3 A
Output Voltage 2 5 V
Output Current 2 3 A
Auxiliary Voltage 10 V
Turns Ratio 5.33:1:1:2
Insulation Test Voltage 1500 V (AC)
Size EPQ13
7491195501
Flyback, 9 - 57 V (DC), 5 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Flyback
Input Voltage 9 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 2.2 A
Output Voltage 2 5 V
Output Current 2 2.2 A
Auxiliary Voltage 10 V
Turns Ratio 3:1:1:2
Insulation Test Voltage 1500 V (AC)
Size EPQ13
7491195112
Flyback, 33 - 57 V (DC), 12 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Flyback
Input Voltage 33 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 1.5 A
Output Voltage 2 12 V
Output Current 2 1.5 A
Auxiliary Voltage 12 V
Turns Ratio 2.67:1:1:1
Insulation Test Voltage 1500 V (AC)
Size EPQ13
7491195212
Flyback, 9 - 57 V (DC), 12 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Flyback
Input Voltage 9 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 1 A
Output Voltage 2 12 V
Output Current 2 1 A
Auxiliary Voltage 10 V
Turns Ratio 1.33:1:1:0.89
Insulation Test Voltage 1500 V (AC)
Size EPQ13
7491195224
Flyback, 9 - 57 V (DC), 24 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Flyback
Input Voltage 9 - 57 V (DC)
Output Voltage 1 24 V
Output Current 1 0.5 A
Output Voltage 2 24 V
Output Current 2 0.5 A
Auxiliary Voltage 10 V
Turns Ratio 6:9:9:4
Insulation Test Voltage 1500 V (AC)
Size EPQ13
749119633
Forward, 33 - 57 V (DC), 3.3 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 33 - 57 V (DC)
Output Voltage 1 3.3 V
Output Current 1 8 A
Output Voltage 2 3.3 V
Output Current 2 8 A
Auxiliary Voltage 10 V
Turns Ratio 6:1:1:3
Insulation Test Voltage 1500 V (AC)
Size EPQ13
7491196331
Forward, 9 - 57 V (DC), 3.3 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 9 - 57 V (DC)
Output Voltage 1 3.3 V
Output Current 1 5.5 A
Output Voltage 2 3.3 V
Output Current 2 5.5 A
Auxiliary Voltage 10 V
Turns Ratio 3.2:1:1:2.8
Insulation Test Voltage 1500 V (AC)
Size EPQ13
749119650
Forward, 33 - 57 V (DC), 5 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 33 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 7 A
Output Voltage 2 5 V
Output Current 2 7 A
Auxiliary Voltage 10 V
Turns Ratio 4:1:1:2
Insulation Test Voltage 1500 V (AC)
Size EPQ13
7491196501
Forward, 9 - 57 V (DC), 5 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 9 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 3.5 A
Output Voltage 2 5 V
Output Current 2 3.5 A
Auxiliary Voltage 10 V
Turns Ratio 1.14:1:1:2
Insulation Test Voltage 1500 V (AC)
Size EPQ13
7491196112
Forward, 33 - 57 V (DC), 12 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 33 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 2.5 A
Output Voltage 2 12 V
Output Current 2 2.5 A
Auxiliary Voltage 10 V
Turns Ratio 1.71:1:1:0.86
Insulation Test Voltage 1500 V (AC)
Size EPQ13
7491196212
Forward, 9 - 57 V (DC), 12 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 9 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 1.6 A
Output Voltage 2 12 V
Output Current 2 1.6 A
Auxiliary Voltage 10 V
Turns Ratio 0.47:1:1:0.82
Insulation Test Voltage 1500 V (AC)
Size EPQ13