Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 4; 6; 10; 14; 15; 16; 24; 32; 34; 36 |
Material Properties | |
---|---|
Insulator Material | PA6T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C; -40 °C up to +125 °C |
Compliance | Lead free / RoHS |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Rows | Single |
Gender | Pin Header |
Type | Straight Type 1; Straight Type 2 |
Electrical Properties | |
---|---|
IR | 3 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
61000418321 | SPEC | 6 files | 4 | Single | Pin Header | Straight Type 2 | 3 | Tube | – | |
61000418221 | SPEC | 6 files | 4 | Single | Pin Header | Straight Type 1 | 3 | Tube | – | |
61000618221 | SPEC | 6 files | 6 | Single | Pin Header | Straight Type 1 | 3 | Tube | 613001 | |
61000618321 | SPEC | 6 files | 6 | Single | Pin Header | Straight Type 2 | 3 | Tube | 613001 | |
61001018221 | SPEC | 6 files | 10 | Single | Pin Header | Straight Type 1 | 3 | Tube | 613001 | |
61001018321 | SPEC | 6 files | 10 | Single | Pin Header | Straight Type 2 | 3 | Tube | 613001 | |
61001418221 | SPEC | 6 files | 14 | Single | Pin Header | Straight Type 1 | 3 | Tube | – | |
61001518221 | SPEC | 6 files | 15 | Single | Pin Header | Straight Type 1 | 3 | Tube | – | |
61001618221 | SPEC | 6 files | 16 | Single | Pin Header | Straight Type 1 | 3 | Tube | 613001 | |
61001618321 | SPEC | 6 files | 16 | Single | Pin Header | Straight Type 2 | 3 | Tube | 613001 | |
61002418221 | SPEC | 6 files | 24 | Single | Pin Header | Straight Type 1 | 3 | Tube | – | |
61002418321 | SPEC | 6 files | 24 | Single | Pin Header | Straight Type 2 | 3 | Tube | – | |
61003218221 | SPEC | 5 files | 32 | Single | Pin Header | Straight Type 1 | 3 | Tube | – | |
61003218321 | SPEC | 6 files | 32 | Single | Pin Header | Straight Type 2 | 3 | Tube | – | |
61003418321 | SPEC | 6 files | 34 | Single | Pin Header | Straight Type 2 | 3 | Tube | – | |
61003618321 | SPEC | 6 files | 36 | Single | Pin Header | Straight Type 2 | 3 | Tube | – |
Order Code | Datasheet |
---|---|
61000418321 | SPEC |
61000418221 | SPEC |
61000618221 | SPEC |
61000618321 | SPEC |
61001018221 | SPEC |
61001018321 | SPEC |
61001418221 | SPEC |
61001518221 | SPEC |
61001618221 | SPEC |
61001618321 | SPEC |
61002418221 | SPEC |
61002418321 | SPEC |
61003218221 | SPEC |
61003218321 | SPEC |
61003418321 | SPEC |
61003618321 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: