Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 4; 6; 8; 10; 16; 20; 24; 28; 32; 40; 44 |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 2 mm |
Durability | 50 Cycles |
Rows | Dual |
Gender | Pin Header |
Type | Straight |
Electrical Properties | |
---|---|
IR | 2 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
62000421121 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 2 | Bag | 613001 | |
62000621121 | SPEC | 6 files | 6 | Dual | Pin Header | Straight | 2 | Bag | – | |
62000821121 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 2 | Bag | 613001 | |
62001021121 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 2 | Bag | 613001 | |
62001621121 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 2 | Bag | – | |
62002021121 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 2 | Bag | 613001 | |
62002421121 | SPEC | 6 files | 24 | Dual | Pin Header | Straight | 2 | Bag | – | |
62002821121 | SPEC | 6 files | 28 | Dual | Pin Header | Straight | 2 | Bag | 613001 | |
62003221121 | SPEC | 6 files | 32 | Dual | Pin Header | Straight | 2 | Bag | – | |
62004021121 | SPEC | 6 files | 40 | Dual | Pin Header | Straight | 2 | Bag | – | |
62004421121 | SPEC | 6 files | 44 | Dual | Pin Header | Straight | 2 | Bag | – |
Order Code | Datasheet |
---|---|
62000421121 | SPEC |
62000621121 | SPEC |
62000821121 | SPEC |
62001021121 | SPEC |
62001621121 | SPEC |
62002021121 | SPEC |
62002421121 | SPEC |
62002821121 | SPEC |
62003221121 | SPEC |
62004021121 | SPEC |
62004421121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: