
Article Properties | |
---|---|
Pins | 2 mm; 4 mm; 6 mm; 8 mm; 10 mm; 20 mm; 32 mm |
Kind Properties | |
---|---|
Pitch | 2 mm |
Quality Class | 3 as per CECC 75 301-802 |
Rows | Single |
Gender | Socket Header |
Type | Straight |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +105 °C |
Compliance | Lead free / RoHS |
Electrical Properties | |
---|---|
IR | 2 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Pins (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
62000211821 | SPEC | 6 files | 2 | Single | Socket Header | Straight | 2 | Tube | – | |
62000411821 | SPEC | 6 files | 4 | Single | Socket Header | Straight | 2 | Tube | 613001 | |
62000611821 | SPEC | 6 files | 6 | Single | Socket Header | Straight | 2 | Tube | 612690 | |
62000811821 | SPEC | 6 files | 8 | Single | Socket Header | Straight | 2 | Tube | 613001 | |
62001011821 | SPEC | 6 files | 10 | Single | Socket Header | Straight | 2 | Tube | 613001 | |
62002011821 | SPEC | 6 files | 20 | Single | Socket Header | Straight | 2 | Tube | 613001 | |
62003211821 | SPEC | 6 files | 32 | Single | Socket Header | Straight | 2 | Tube | 613001 |
Order Code | Datasheet |
---|---|
62000211821 | SPEC |
62000411821 | SPEC |
62000611821 | SPEC |
62000811821 | SPEC |
62001011821 | SPEC |
62002011821 | SPEC |
62003211821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: