OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyZIF Connectors (Zero Insertion Force)Product seriesWR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact

WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact

General Information
Pitch1 mm
Material Properties
Insulator MaterialPPS
Contact MaterialPhosphor Bronze
Contact Plating100 (µ") Tin over 50 (µ") Nickel
Contact TypeStamped

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
68610414422SPEC
7 files 4 1 Horizontal 11 1 125 Tape and Reel 20 max.687001
68610514422SPEC
7 files 5 1 Horizontal 12 1 125 Tape and Reel 20 max.687001
68610614422SPEC
7 files 6 1 Horizontal 13 1 125 Tape and Reel 20 max.687001
68610814422SPEC
7 files 8 1 Horizontal 15 1 125 Tape and Reel 20 max.687001
68610914422SPEC
7 files 9 1 Horizontal 16 1 125 Tape and Reel 20 max.687001
68611014422SPEC
7 files 10 1 Horizontal 17 1 125 Tape and Reel 20 max.612690
687001
68611214422SPEC
7 files 12 1 Horizontal 19 1 125 Tape and Reel 20 max.687001
68611414422SPEC
7 files 14 1 Horizontal 21 1 125 Tape and Reel 20 max.687001
68611614422SPEC
7 files 16 1 Horizontal 23 1 125 Tape and Reel 20 max.687001
68611814422SPEC
7 files 18 1 Horizontal 25 1 125 Tape and Reel 20 max.687001
68612014422SPEC
7 files 20 1 Horizontal 27 1 125 Tape and Reel 20 max.687001
68612214422SPEC
7 files 22 1 Horizontal 29 1 125 Tape and Reel 20 max.687001
68612414422SPEC
7 files 24 1 Horizontal 31 1 125 Tape and Reel 20 max.687001
68612614422SPEC
7 files 26 1 Horizontal 33 1 125 Tape and Reel 20 max.687001
68612814422SPEC
7 files 28 1 Horizontal 35 1 125 Tape and Reel 20 max.687001
68613014422SPEC
7 files 30 1 Horizontal 37 1 125 Tape and Reel 20 max.687001
Order Code Data­sheet
68610414422SPEC
68610514422SPEC
68610614422SPEC
68610814422SPEC
68610914422SPEC
68611014422SPEC
68611214422SPEC
68611414422SPEC
68611614422SPEC
68611814422SPEC
68612014422SPEC
68612214422SPEC
68612414422SPEC
68612614422SPEC
68612814422SPEC
68613014422SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Learn more