Topology | Buck Converter |
Input voltage | 4-40 V |
Switching frequency | 200-2000 kHz |
Output 1 | 5 V / 2 A |
IC revision | 0.5 |
The XP4201 is a high frequency step-downswitching regulator with integrated internalhigh-side high voltage power MOSFET. Itprovides 2A output with current modecontrol for fast loop response and easycompensation
Wide 4V to 40V Operating Input Range
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447789004 | SPEC | 8 files | WE-PD SMT Power Inductor | 4.7 | – | – | 45 | SMT | 4.2 | 35 | 7332 | Robust | |||
744066100 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 10 | 3.9 | 4 | 20 | SMT | – | 35 | 1038 | SMT | |||
744771115 | SPEC | 8 files | WE-PD SMT Power Inductor | 15 | 4.2 | 4.5 | 16.6 | SMT | 7 | 28 | 1260 | Standard | |||
744771122 | SPEC | 8 files | WE-PD SMT Power Inductor | 22 | 3.5 | 3.7 | 13.5 | SMT | 6 | 36 | 1260 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|