| Topology | Flyback Converter |
| Input voltage | 10-30 V |
| Output 1 | 5 V / 0.5 A |
| IC revision | DC-XL6019-121023A01 |
Flyback DEMO Circuit
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7448709330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | 33 | 33 | 2 | 2 | 4.4 | 0.08 | 0.08 | 0.1 | 0.1 | 6 | Crossed |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7448709330 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples |
|---|