IC manufacturers Transphorm

IC manufacturers (103)

Transphorm NCP1063AD060R | Demoboard TDTTP4000W065AN_0V1

4kW Analog Bridge-less Totem-pole PFCEvaluation Board

Overview

TopologyBoost Converter
Input voltage85-265 V
Output 1392 V
IC revision1.0

Description

This user guide describes the TDTTP4000W065AN_0v1 4kWAnalogbridge-lesstotem-pole power factor correction (PFC) evaluation board. Very high efficiency single-phase AC-DC conversion is achieved with the TP65H035WSG4, a diode-free Gallium Nitride (GaN) FET bridge with low reverse-recovery charge. UsingTransphormGaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency. For more information and complete design files, please visit transphormusa.com/TDTTP4000W065AN.

Features

  • Input Voltage: 85 Vac to 265 Vac, 47 Hz to 63 Hz
  • Max Input Current: 18 A (rms) : (2000W at 115 Vac, 4000W at 230 Vac)
  • Ambient temperature: < 65 C at high power operation
  • Output Voltage: 387 Vdc +/- 5 Vdc
  • PWM Frequency: 65 kHz

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOPitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
MountVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
ISAT
(A)
VT
(V (AC))
fswitch
(kHz)
NPRI : NSEC : NAUXSize Samples
890334023028SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTXX Film Capacitors Across the mains220 nF 310 X2 300 0.130 GΩ 10 13 8 14 Bulk Boxed THT Pitch 10 mm
74438323047SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 2.5 2 1 4.7 1.4 2.3 338 35 80 SMT 1.75 2510
750316413SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-OLSTM Offline Flyback Transformers 18.5 16.5 18.8 Tray 1500 THT 85 - 265 V (AC) 15 0.6 6 0.1 13 0.7 1500 60 11.67:1.5:1:2.17 EE16/7/5
Order Code Data­sheet Simu­lation
890334023028SPEC
74438323047SPEC
750316413SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOPitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
MountVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
ISAT
(A)
VT
(V (AC))
fswitch
(kHz)
NPRI : NSEC : NAUXSize Samples