IC manufacturers Torex

IC manufacturers (108)

Torex XC9402

Offline Controller for LED Lighting with Power Factor Correction

Overview

TopologyFlyback Converter
Input voltage90-270 V
Output 126 V / 0.35 A

Description

The XC9402 is an offline controller for LED lighting that has power factor correction and uses the CRM (Critical Conduction Mode) control method. These ICs can be made to operate in a range from 85VAC to 270VAC.The input current can be synchronized with the input voltage (sine wave) to achieve a high power factor.

A peak current comparator, LED current estimator circuit, and ZVS comparator are incorporated into the IC, enabling an excellent LED current accuracy to be achieved. Operation by CRM control makes it possible to reduce power dissipation in the output diode.

VDD over-voltage protection, UVLO, over-current protection, thermal shutdown, and LED open/short protection are provided as protective functions.

Features

  • Operating Voltage : 90VAC ~ 270VAC
  • LED current accuracy : ±1% (90VAC ~ 250VAC: TYP)
  • Power factor : 0.96 (220VAC. 8W)
  • Efficiency : 84% (220VAC. 8W)
  • VDD Input Voltage Range : 15.5V ~ 24V
  • Control method : CRM Control
  • Protection Circuits : VDD over-voltage protection
  • : UVLO
  • : Over-current protection
  • : Thermal shutdown
  • : LED open/short protection
  • Packages : SOP-8
  • Operating
  • Ambient Temperature
  • : -40 oC ~ +85 oC

Typical applications

  • LED tube light
  • LED Bulb
  • Industrial and Commercial Lighting

Parts approved by Torex

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vaux(V)
Vaux 1(V)
Vaux 2(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLEE Offline Transformer, 1.5 mH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 mH
–
–
–
–
–
Input Voltage 85 - 130 V (AC)
Output Voltage 135 V
Output Current 1285 mA
Output Voltage 26 V
Output Current 2285 mA
Auxiliary Voltage20 V
Auxiliary Voltage 114 V
Auxiliary Voltage 26 V
Switching Frequency 80 - 200
Turns Ratio21.3:5.3:1:3.2 
Saturation Current620 mA
Insulation Test Voltage3000 V (AC)
Length17.78 mm
Width26.9 mm
Height13.8 mm
MountSMT 
SizeEE16/8/5 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 4.7 mH, 0.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 mH
Rated Current0.2 A
Saturation Current @ 10%0.21 A
DC Resistance15 Ω
Self Resonant Frequency1 MHz
VersionStandard 
–
–
–
–
–
–
–
–
–
–
Saturation Current175 mA
–
Length9.5 mm
Width9.5 mm
Height8 mm
MountTHT 
Size8075 
–Check availability