IC manufacturers Torex

IC manufacturers (108)

Torex XC9275

COT Control, 3.0A Synchronous Step-Down DC/DC Converters

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency1200-3000 kHz
Output 13.6 V / 3 A
IC revision2.1

Description

The XC9274/XC9275 series is a group of synchronous-rectification type DC/DC converters with a built-in 51mΩ P-channel MOS driver transistor and 49mΩ N-channel MOS switching transistor, designed to allow the use of ceramic capacitors.The small on-resistances of these two internal driver transistors enable a high efficiency, stable power supply with an output current up to 3.0A. A 0.6V reference voltage source is incorporated, and the output voltage can be set freely by external resistors.Oscillation frequency is set to 1.2MHz or 3.0MHz can be selected for suiting to your particular application.The operation mode is HISAT-COT (*) control, which has an excellent transient response, the XC9274 series is PWM control, the XC9275 series is PWM/PFM auto switching control, allowing fast response, low ripple, and high efficiency over the full range of loads (from light loads to heavy loads).During stand-by, all circuits are shutdown to reduce current consumption to as low as 1.0μA or less.As for the soft-start function as fast as 0.25ms in typical for quick turn-on.Internal protection circuits include over current protection, short-circuit protection, and thermal shutdown circuits to enable safe use.Short-circuit protection is available only for B,C type.Hiccup mode is available only for D,E type.Soft-off function is available only for B, D type.The package is the SOP-8FD.

Features

  • Input Voltage Range: 2.7V~5.5V
  • Output Voltage Range: 0.8V~3.6V
  • FB Voltage: 0.6V ± 1.0%
  • Output Current: 3.0A
  • Oscillation Frequency: 1.2MHz, 3.0MHz
  • Efficiency: 95%(VIN=5.0V, VOUT=3.3V, IOUT=1.0A)
  • Control Methods: HiSAT-COT Control
  • 100% Duty Cycle
  • PWM Control (XC9274)
  • PWM/PFM auto switching Control (XC9275)
  • Protection Circuits: Termal Shutdown
  • Current Limit (Pendent character)
  • HICCUP(D,E Type)
  • Short Circuit Protection(B,C Type)
  • Functions: UVLO , Soft-Start
  • Soft-off(B,D Type)
  • CL High Speed Discharge
  • Capacitor: Ceramic Capacitor
  • Operating Ambient Temperature: -40°C~+105°C
  • Package: SOP-8FD
  • Environmentally Friendly: EU RoHS Compliant, Pb Free

Typical applications

  • Industrial application
  • FPGA, SSD, ASIC,DSP
  • PC, Graphic board, Storage

Parts approved by Torex

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 47 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 47 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4012 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.45 mm
Width4.06 mm
Height1 mm
–
–
Inductance0.22 µH
Performance Rated Current11.4 A
Saturation Current @ 10%11.1 A
Saturation Current @ 30%21.5 A
DC Resistance8 mΩ
Self Resonant Frequency230 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.45 mm
Width4.06 mm
Height1.8 mm
–
–
Inductance0.22 µH
Performance Rated Current11.4 A
Saturation Current @ 10%10.8 A
Saturation Current @ 30%22.3 A
DC Resistance7.3 mΩ
Self Resonant Frequency195 MHz
MountSMT 
–Check availability