Topology | Other Topology |
Switching frequency | 2000 kHz |
IC revision | A |
The bq25120A is a highly integrated battery charge management IC that integrates the most common functions for wearable devices: Linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The integrated buck converter is a high efficiency, low IQ switcher using DCS control that extends light load efficiency down to 10-µA load currents. The low quiescent current during operation and shutdown enables maximum battery life. The device supports charge currents from 5 mA to 300 mA. The input current limit, charge current, buck converter output voltage, LDO output voltage, and other parameters are programmable through the I2C interface.
Increases System Operation Time BetweenCharges– Configurable 300-mA Buck Regulator(1.8-V Default)– 700 nA (typical) Iq with Buck ConverterEnabled (No Load)– Configurable Load Switch or 100mA LDOOutput (Load Switch by Default)– Up to 300-mA Charge Current for FastCharging– 0.5% Accurate Battery Voltage Regulation(Configurable from 3.6 V to 4.65 V in 10-mVSteps)– Configurable Termination Current Down to500 μA– Simple Voltage Based Battery Monitor
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438343022 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 2.2 | 1.65 | 3.3 | 225 | 70 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438343022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|