Topology | Other Topology |
IC revision | A |
The PMP11474 reference design measures the voltage and current present on a USB type C cable. Current is monitored across a 5 mΩ sense resistor by an INA213 current amplifier. Voltage is monitored by an LM321 amplifier. These measurements are processed and displayed on a small LCD screen by an MSP430.
Monitor voltage, current, and power on USB Type C busLCD displayOne second refresh rate
REMARK: Schematic and BOM is added
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060BS75000 | SPEC | ||
632712000011 | SPEC | – | |
632723300011 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (DC)) | Packaging | Samples |
---|