Topology | Full-Bridge Converter symmetrical isolated |
Input voltage | 36-60 V |
Output 1 | 32 V / 11 A |
IC revision | B |
This is a 350W High Speed Full Bridge Phase Shift ZVT Synchronous Rectification DC/DC reference design. It is built for telecom applications to supply a RF Power Amplifier stage. The design is utilizing UCC28950 voltage mode forward and average current limitation backward converter (two quadrant converter). It can modulate output voltage from 20V to 32V within 200us (at maximum 200uF of capacitive load) – so called: slow drain modulation. The converter has full load steps capability as well. It is a very small design for high sophisticated telecom applications. The system can also be used for all other two quadrant applications. Input voltage range: 36VDC-60VDC; Output voltage: 20VDC…32VDC (adjustable); Output current: 12A (18Apeak).
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443556190 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1.9 | 42.1 | 23 | 52 | 1.2 | 51 | WE-PERM 2 | |||
7443551370 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.7 | 18.3 | 7 | 16 | 4.9 | 26 | WE-PERM | |||
74435571500 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 15 | 14.1 | 10.75 | 14 | 9 | 14 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443556190 | SPEC | ||
7443551370 | SPEC | ||
74435571500 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|