Topology | Power Factor Correction |
Input voltage | 90-264 V |
Output 1 | 24 V / 10 A |
IC revision | A |
This reference design is an AC/DC power supply design with critical conduction mode (CRM) PFC and half-bridge LLC series resonant converter that provides 24 V, 240-W continuous, 336-W peak output from a universal input AC voltage (90 VAC to 264 VAC). This design uses UCC28056 CRM/DCM PFC controller, UCC256404 enhanced LLC controller, and UCC24612-2 synchronous rectifier controller with burst mode enabled for low standby power losses. The design achieves 87 mW at 115 VAC and 124 mW at 230 VAC, and it also achieves 93.4% peak efficiency at 115-VAC input and 95.3% peak efficiency at 230-VAC input. The efficiency and power factor numbers also meet both 115-V and 230-V internal 80 PLUS Platinum specifications and DoE level VI requirements.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324023028CS | SPEC | 8 files | WCAP-FTX2 Film Capacitors | Across the mains | 220 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | Carton | ±10% | Pitch 10 mm | -40 °C up to +105 °C | – | – | – | – | – | – | 275 | – | – | 13 | 8 | 14 | Boxed THT | |||
890324024005 | SPEC | 7 files | WCAP-FTX2 Film Capacitors | Across the mains | 470 nF | X2 | 280 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 12.5 | Bulk | ±10% | Pitch 12.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | 275 | – | – | 15 | 10 | 16 | Boxed THT | |||
744822301 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | Type S | -40 °C up to +125 °C | – | – | – | 3 | 1 | 35 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | |||
744824310 | SPEC | 9 files | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | L | -40 °C up to +125 °C | – | – | – | 3 | 10 | 105 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | |||
7447021 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 2.5 | 0.1 | 80 | – | – | – | 16.5 | 9.7 | – | THT | ||
885012206040 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | 10 nF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.4 | – | – | – | 16 | – | – | 1.6 | 0.8 | 0.8 | – | |||
885012206048 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | 220 nF | – | – | – | 2.3 GΩ | – | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | 5 | X7R Class II | 0.4 | – | – | – | 16 | – | – | 1.6 | 0.8 | 0.8 | – | |||
885012106018 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | 2.2 µF | – | – | – | 0.05 GΩ | – | – | 7" Tape & Reel | ±20% | 0603 | -55 °C up to +85 °C | 10 | X5R Class II | 0.4 | – | – | – | 16 | – | – | 1.6 | 0.8 | 0.8 | – | |||
750317259 | SPEC | – | – | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750317258 | SPEC | – | – | Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890324023028CS | SPEC | ||
890324024005 | SPEC | ||
744822301 | SPEC | ||
744824310 | SPEC | ||
7447021 | SPEC | – | |
885012206040 | SPEC | ||
885012206048 | SPEC | ||
885012106018 | SPEC | ||
750317259 | SPEC | – | |
750317258 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|