IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25800

Bias Supply Design for Isolated Gate Driver Using UCC25800-Q1 Open-Loop LLC Transformer Driver

Overview

TopologyLLC Resonant Converter
Input voltage24 V
Output 112 V / 1 A
Output 224 V / 1 A
Output 318 V / 1 A
Output 415 V / 1 A

Description

The LLC topology allows the transformer to have significant leakage inductance, but much smaller primaryto-secondary capacitance, which significantly reduces common-mode current injection through the bias transformer. The LLC converter based on UCC25800 offers a high level of integration, low cost and high efficiency in a compact form factor. The EVM consists of two portions, namely, the pre-regulator board (left half) and the LLC board (right half). The two portions of the board can be used together or used only with the LLCboard, as needed for evaluation.

Features

  • High-efficiency half-bridge transformer driver
  • Ultra-low EMI with low interwinding capacitance
  • Smaller and lower-cost transformer
  • Programmable frequency: 0.1 MHz to 1.2 MHz
  • Wide input voltage range: 9 V to 34 V
  • 9 W from 34-V input
  • 6 W from 24-V input
  • 4 W from 15-V input
  • Automatic dead-time adjustment with maximum dead-time programming
  • External clock synchronization for low noise
  • Robust protection features
  • Under voltage lockout (UVLO)
  • Programmable over-current protection (OCP)
  • Input overvoltage protection (OVP)
  • Over temperature protection (TSD)
  • Integrated soft-start to reduce in-rush current
  • External disable function with fault-code output
  • AEC-Q100 qualified for automotive applications:
  • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • 8-Pin DGN package with thermal pad

Typical applications

  • Industrial motors, elevators and escalators, UPS and solar inverters
  • Automotive traction inverter & motor control, Automotive on-board charger (OBC), Automotive DC/DC converter
  • EV charging station, DC fast charging station
  • GaN, IGBT and SiC gate transformer driver bias supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN(V)
VOut1(V)
PO(W)
CWW 1(pF)
L(µH)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 6, 9 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 6
Output Voltage 19 V
Interwinding Capacitance2 pF
Inductance23 µH
Voltage-µSecond40 Vµs
Switching Frequency 500
Turns Ratio1:1.57 
VersionLLC 
IC ReferenceUCC25800 
Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, 7.5, 7.5 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 7.5
Output Voltage 17.5 V
Interwinding Capacitance2.6 pF
Inductance67 µH
Voltage-µSecond70 Vµs
Switching Frequency 500
Turns Ratio1:1.08 
VersionLLC 
IC ReferenceUCC25800 
Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, 13, 11.5 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 13
Output Voltage 111.5 V
Total Output Power6 W
Interwinding Capacitance1.3 pF
Inductance50 µH
Voltage-µSecond60 Vµs
Switching Frequency 500
Turns Ratio1:1 
VersionLLC 
IC ReferenceUCC25800 
Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, 15, 7.5 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 15
Output Voltage 17.5 V
Interwinding Capacitance2 pF
Inductance56 µH
Voltage-µSecond64 Vµs
Switching Frequency 500
Turns Ratio1.83:1 
VersionLLC 
IC ReferenceUCC25800 
Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, 15, 12 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 15
Output Voltage 112 V
Interwinding Capacitance2 pF
Inductance67 µH
Voltage-µSecond70 Vµs
Switching Frequency 500
Turns Ratio1.2:1 
VersionLLC 
IC ReferenceUCC25800 
Check availability
750319688
SPECPower Transformer, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
Check availability
750319848
SPECPower Transformer, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
Check availability